您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VB/FP pieno - Volantino a sei lobi pieno
GAMM
2-Volantini_di_bloccaggio
volantini_bussola
Powered by
CAD模型選擇
{gamm/2-volantini_di_bloccaggio/volantini_bussola/vb_fp_pieno.prj},{NB=6114005},{SHA256=j+bVpr7nYy7i8ZVyW3a0AECOGMuJKbB9YBMkvdWsoRc=},{INAME=6114005},{NAME=6114005},{NNCUSTOM=VB/FP pieno},{NTCUSTOM=Volantino a sei lobi pieno},{NBCUSTOM=6114005},{LINACUSTOM=6114005},{STEPFILE=6114005_VB20_FP_M06.stp},{PNGFILE=VB_FP_pieno},{DWGFILE=VB_FP_pieno},{CODE=6114005},{MOD=VB/20/FP M6},{A=20},{B=13},{C=15},{D=M6},{E=11},{F=7},{G=8.0},{D1=7.5},{WGT=10},{MAT=Duroplasto nero. Sottotesta pieno. Bussola ottone.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
D1
[mm]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6114002
6114002
VB/20/FP M4
20
13
15
M4
11
7
8.0
7.5
6
Duroplasto nero. Sottotes...
6114003
6114003
VB/20/FP M5
20
13
15
M5
11
7
8.0
7.5
7
Duroplasto nero. Sottotes...
6114005
6114005
VB/20/FP M6
20
13
15
M6
11
7
8.0
7.5
10
Duroplasto nero. Sottotes...
6114010
6114010
VB/30/FP M5
30
17
24
M5
15
11
12.5
9.0
15
Duroplasto nero. Sottotes...
6114015
6114015
VB/30/FP M6
30
17
24
M6
15
11
12.5
9.0
16
Duroplasto nero. Sottotes...
6114020
6114020
VB/30/FP M8
30
17
24
M8
15
11
12.5
9.0
17
Duroplasto nero. Sottotes...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VB pieno - Volantino a sei lobi pieno
GAMM
10.05.2022
18000190000 - Star knob nut, plastic
SToxxparts
31.05.2022
18000259000 - Soft Touch star knob nut/plastic
SToxxparts
31.05.2022
VP - Volantino a sei lobi
GAMM
05.05.2022
18000249000 - Star knob nut, flat with through thread, plastic
SToxxparts
31.05.2022
VBA/FP - Volantino a otto lobi
GAMM
05.05.2022
VB-FP - Six Lobed Knobs with Tapped Through Hole Insert Metric
JW Winco
02.04.2024
VP pieno - Volantino a sei lobi pieno
GAMM
05.05.2022
VB - Volantino a sei lobi
GAMM
05.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表