magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABV - 气路板底座
Festo
产品
阀
附件
底座/气路板
标准方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/sub_bases/std_dircontrol/vabv_neu.prj},{NB=546221 VABV-S2-1HS-N38-T2---(0)},{TNR=546221},{TYP=VABV-S2-1HS-N38-T2},{VERS=19},{BB=42},{A=3/8NPT},{C=0.000},{DN=17.14500},{G=NPT},{CNSMASSEXACT=0.330},{VERPLATTE=9},{KTDE=0},{GTIN=4052568092245}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BB
尺寸
[mm]
A
螺纹
ⁿ/ₐ
C
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
539219 VABV-S4-1S-N14-2T2
539219
VABV-S4-1S-N14-2T2
26
1/4NPT
10.000
0.634
4052568089573
539220 VABV-S4-1S-G14-2T2
539220
VABV-S4-1S-G14-2T2
26
G1/4
12.000
0.634
4052568007089
539221 VABV-S4-1S-N14-2T1
539221
VABV-S4-1S-N14-2T1
26
1/4NPT
10.000
0.634
4052568089580
539222 VABV-S4-1S-G14-2T1
539222
VABV-S4-1S-G14-2T1
26
G1/4
12.000
0.634
4052568089597
539223 VABV-S4-2S-N18-2T2
539223
VABV-S4-2S-N18-2T2
18
1/8NPT
6.900
0.447
4052568089603
539224 VABV-S4-2S-G18-2T2
539224
VABV-S4-2S-G18-2T2
18
G1/8
8.000
0.447
4052568089610
539225 VABV-S4-2S-N18-2T1
539225
VABV-S4-2S-N18-2T1
18
1/8NPT
6.900
0.447
4052568089627
539226 VABV-S4-2S-G18-2T1
539226
VABV-S4-2S-G18-2T1
18
G1/8
8.000
0.447
4052568089634
546213 VABV-S4-1HS-N14-2T...
546213
VABV-S4-1HS-N14-2T2
26
1/4NPT
0.000
0.634
4052568184667
546211 VABV-S4-1HS-G14-2T...
546211
VABV-S4-1HS-G14-2T2
26
G1/4
0.000
0.634
4052568184650
546212 VABV-S4-1HS-N14-2T...
546212
VABV-S4-1HS-N14-2T1
26
1/4NPT
0.000
0.634
4052568092160
546210 VABV-S4-1HS-G14-2T...
546210
VABV-S4-1HS-G14-2T1
26
G1/4
0.000
0.634
4052568092153
546217 VABV-S4-2HS-N18-2T...
546217
VABV-S4-2HS-N18-2T2
18
1/8NPT
0.000
0.447
4052568092207
546215 VABV-S4-2HS-G18-2T...
546215
VABV-S4-2HS-G18-2T2
18
G1/8
0.000
0.447
4052568092184
546216 VABV-S4-2HS-N18-2T...
546216
VABV-S4-2HS-N18-2T1
18
1/8NPT
0.000
0.447
4052568092191
546214 VABV-S4-2HS-G18-2T...
546214
VABV-S4-2HS-G18-2T1
18
G1/8
0.000
0.447
4052568092177
542458 VABV-S2-1S-G38-T2
542458
VABV-S2-1S-G38-T2
42
G3/8
0.000
0.340
4052568007263
542460 VABV-S2-1S-N38-T2
542460
VABV-S2-1S-N38-T2
42
3/8NPT
0.000
0.340
4052568347611
542459 VABV-S2-1S-G38-T1
542459
VABV-S2-1S-G38-T1
42
G3/8
0.000
0.340
4052568091149
542461 VABV-S2-1S-N38-T1
542461
VABV-S2-1S-N38-T1
42
3/8NPT
0.000
0.340
4052568347628
546219 VABV-S2-1HS-G38-T2
546219
VABV-S2-1HS-G38-T2
42
G3/8
0.000
0.330
4052568092221
546221 VABV-S2-1HS-N38-T2
546221
VABV-S2-1HS-N38-T2
42
3/8NPT
0.000
0.330
4052568092245
546218 VABV-S2-1HS-G38-T1
546218
VABV-S2-1HS-G38-T1
42
G3/8
0.000
0.330
4052568092214
546220 VABV-S2-1HS-N38-T1
546220
VABV-S2-1HS-N38-T1
42
3/8NPT
0.000
0.330
4052568092238
556988 VABV-S6-1Q-N12
556988
VABV-S6-1Q-N12
43
1/2NPT
0.000
0.570
4052568202583
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表