magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABM-L1 - 气路条
Festo
产品
阀
附件
底座/气路板
通用型方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/sub_bases/uni_dircontrol/vabm_l1_asmtab.prj},{NB=573437 VABM-L1-10HW-G18-7-GR},{TNR=573437},{TYP=VABM-L1-10HW-G18-7-GR},{N=7},{MTYP=10HW},{BAU=10},{L=134.500},{L1=63.000},{L2=125.500},{VERS=12},{CNSMASSEXACT=0.502},{GTIN=4052568220358}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
N
阀位
ⁿ/ₐ
BAU
尺寸
[mm]
L
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
566558 VABM-L1-10S-G18-2
566558
VABM-L1-10S-G18-2
2
10
40.500
10.500
30.500
0.066
4052568100377
566559 VABM-L1-10S-G18-3
566559
VABM-L1-10S-G18-3
3
10
51.000
21.000
41.000
0.081
4052568100384
566560 VABM-L1-10S-G18-4
566560
VABM-L1-10S-G18-4
4
10
61.500
31.500
51.500
0.096
4052568100391
566561 VABM-L1-10S-G18-5
566561
VABM-L1-10S-G18-5
5
10
72.000
42.000
62.000
0.111
4052568100407
566562 VABM-L1-10S-G18-6
566562
VABM-L1-10S-G18-6
6
10
82.500
52.500
72.500
0.126
4052568100414
566563 VABM-L1-10S-G18-7
566563
VABM-L1-10S-G18-7
7
10
93.000
63.000
83.000
0.141
4052568100421
566564 VABM-L1-10S-G18-8
566564
VABM-L1-10S-G18-8
8
10
103.500
73.500
93.500
0.156
4052568214302
566565 VABM-L1-10S-G18-9
566565
VABM-L1-10S-G18-9
9
10
114.000
84.000
104.000
0.171
4052568214319
566566 VABM-L1-10S-G18-10
566566
VABM-L1-10S-G18-10
10
10
124.500
94.500
114.500
0.186
4052568214326
566567 VABM-L1-10S-G18-12
566567
VABM-L1-10S-G18-12
12
10
145.500
115.500
135.500
0.216
4052568214333
566568 VABM-L1-10S-G18-14
566568
VABM-L1-10S-G18-14
14
10
166.500
136.500
156.500
0.246
4052568214340
566569 VABM-L1-10S-G18-16
566569
VABM-L1-10S-G18-16
16
10
187.500
157.500
177.500
0.276
4052568214357
566606 VABM-L1-10HW-G18-2
566606
VABM-L1-10HW-G18-2
2
10
40.500
10.500
30.500
0.107
4052568100476
566607 VABM-L1-10HW-G18-3
566607
VABM-L1-10HW-G18-3
3
10
51.000
21.000
41.000
0.135
4052568100483
566608 VABM-L1-10HW-G18-4
566608
VABM-L1-10HW-G18-4
4
10
61.500
31.500
51.500
0.163
4052568100490
566609 VABM-L1-10HW-G18-5
566609
VABM-L1-10HW-G18-5
5
10
72.000
42.000
62.000
0.191
4052568100506
566610 VABM-L1-10HW-G18-6
566610
VABM-L1-10HW-G18-6
6
10
82.500
52.500
72.500
0.219
4052568214449
566611 VABM-L1-10HW-G18-7
566611
VABM-L1-10HW-G18-7
7
10
93.000
63.000
83.000
0.247
4052568214456
566612 VABM-L1-10HW-G18-8
566612
VABM-L1-10HW-G18-8
8
10
103.500
73.500
93.500
0.275
4052568214463
566613 VABM-L1-10HW-G18-9
566613
VABM-L1-10HW-G18-9
9
10
114.000
84.000
104.000
0.303
4052568214470
566614 VABM-L1-10HW-G18-1...
566614
VABM-L1-10HW-G18-10
10
10
124.500
94.500
114.500
0.331
4052568214487
566615 VABM-L1-10HW-G18-1...
566615
VABM-L1-10HW-G18-12
12
10
145.500
115.500
135.500
0.387
4052568214494
566616 VABM-L1-10HW-G18-1...
566616
VABM-L1-10HW-G18-14
14
10
166.500
136.500
156.500
0.443
4052568214500
566617 VABM-L1-10HW-G18-1...
566617
VABM-L1-10HW-G18-16
16
10
187.500
157.500
177.500
0.499
4052568214517
566582 VABM-L1-10W-G18-2
566582
VABM-L1-10W-G18-2
2
10
40.500
10.500
30.500
0.107
4052568100438
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表