magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABM-C8 - 气路条
Festo
产品
阀
附件
底座/气路板
通用型方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/sub_bases/uni_dircontrol/vabm_c8_asmtab.prj},{NB=1247987 VABM-C8-12E-G14-35-PT-L},{TNR=1247987},{TYP=VABM-C8-12E-G14-35-PT-L},{L=440},{L1=431},{A=35},{CNSMASSEXACT=2.138},{VERS=3},{TNRVABM=1247987},{G=G},{GTIN=4052568229122}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
L1
[mm]
A
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
557651 VABM-C8-12E-G14-2-...
557651
VABM-C8-12E-G14-2-M1
44
35
2
0.382
4052568203801
557653 VABM-C8-12E-G14-4-...
557653
VABM-C8-12E-G14-4-M1
68
59
4
0.484
4052568203818
557655 VABM-C8-12E-G14-6-...
557655
VABM-C8-12E-G14-6-M1
92
83
6
0.585
4052568203825
557657 VABM-C8-12E-G14-8-...
557657
VABM-C8-12E-G14-8-M1
116
107
8
0.687
4052568203832
557659 VABM-C8-12E-G14-10...
557659
VABM-C8-12E-G14-10-M1
140
131
10
0.788
4052568203849
557661 VABM-C8-12E-G14-12...
557661
VABM-C8-12E-G14-12-M1
164
155
12
0.890
4052568203856
557663 VABM-C8-12E-G14-14...
557663
VABM-C8-12E-G14-14-M1
188
179
14
0.992
4052568203863
557665 VABM-C8-12E-G14-16...
557665
VABM-C8-12E-G14-16-M1
212
203
16
1.093
4052568203870
557667 VABM-C8-12E-G14-18...
557667
VABM-C8-12E-G14-18-M1
236
227
18
1.195
4052568203887
557669 VABM-C8-12E-G14-20...
557669
VABM-C8-12E-G14-20-M1
260
251
20
1.296
4052568203894
557673 VABM-C8-12E-G14-24...
557673
VABM-C8-12E-G14-24-M1
308
299
24
1.500
4052568203900
557677 VABM-C8-12E-G14-28...
557677
VABM-C8-12E-G14-28-M1
356
347
28
1.704
4052568203917
557681 VABM-C8-12E-G14-32...
557681
VABM-C8-12E-G14-32-M1
404
395
32
1.907
4052568203924
557684 VABM-C8-12E-G14-35...
557684
VABM-C8-12E-G14-35-M1
440
431
35
2.060
4052568203931
1361863 VABM-C8-12E-G14-2...
1361863
VABM-C8-12E-G14-2-M1-L
44
35
2
0.382
4052568230944
1361865 VABM-C8-12E-G14-4...
1361865
VABM-C8-12E-G14-4-M1-L
68
59
4
0.484
4052568230951
1361867 VABM-C8-12E-G14-6...
1361867
VABM-C8-12E-G14-6-M1-L
92
83
6
0.585
4052568230968
1361868 VABM-C8-12E-G14-8...
1361868
VABM-C8-12E-G14-8-M1-L
116
107
8
0.687
4052568230975
1361869 VABM-C8-12E-G14-1...
1361869
VABM-C8-12E-G14-10-M1-L
140
131
10
0.788
4052568230982
1361870 VABM-C8-12E-G14-1...
1361870
VABM-C8-12E-G14-12-M1-L
164
155
12
0.890
4052568230999
1361871 VABM-C8-12E-G14-1...
1361871
VABM-C8-12E-G14-14-M1-L
188
179
14
0.992
4052568231002
1361873 VABM-C8-12E-G14-1...
1361873
VABM-C8-12E-G14-16-M1-L
212
203
16
1.093
4052568231019
1361874 VABM-C8-12E-G14-1...
1361874
VABM-C8-12E-G14-18-M1-L
236
227
18
1.195
4052568231026
1361875 VABM-C8-12E-G14-2...
1361875
VABM-C8-12E-G14-20-M1-L
260
251
20
1.296
4052568231033
1361876 VABM-C8-12E-G14-2...
1361876
VABM-C8-12E-G14-24-M1-L
308
299
24
1.500
4052568231040
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表