您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABF-S7 - flow control plate
Festo
Products
Valves
Accessories
Sub-bases / manifolds
Standards based directional control valves
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/sub_bases/std_dircontrol/vabf_s7_asmtab.prj},{NB=563395 VABF-S7-F1B1P2-F},{TNR=563395},{TYP=VABF-S7-F1B1P2-F},{D1=M8},{B1=15.000},{D2=5.500},{H1=90.000},{H2=56.000},{H3=12.000},{H4=32.000},{L1=50.000},{L2=24.000},{L3=12.000},{VERS=1.000},{DIN912DG=5.000},{DIN912L=60.000},{DIN912L2=65.000},{PPATH=assemblies/vabf_s7_asmtpl.prj},{GTIN=4052568210854}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
B1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
GTIN
ⁿ/ₐ
563395 VABF-S7-F1B1P2-F
563395
VABF-S7-F1B1P2-F
M8
15.000
5.500
90.000
56.000
12.000
32.000
50.000
24.000
12.000
4052568210854
563401 VABF-S7-F1B5P1-F
563401
VABF-S7-F1B5P1-F
M8
20.000
5.500
80.000
65.000
24.000
28.000
50.000
32.000
0.000
4052568210885
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表