您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABD - 密封和隔离元件
Festo
产品
阀
附件
安装元件
密封和隔离元件
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/mounting/seal_elem/vabd.prj},{NB=1906787 VABD-P1-10X5},{TNR=1906787},{TYP=VABD-P1-10X5},{INFO=},{D=0.000},{D1=-},{D2=0.000},{L=0.000},{L1=0.000},{L2=0.000},{L3=0.000},{SW=0.000},{CNSMASSEXACT=0.0000},{DN1=0.000},{VERS=12},{VERS2=0},{EOLDATE=},{D01=0.000},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
539227 VABD-S6-1-P1-C
539227
VABD-S6-1-P1-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0430
4052568049959
539228 VABD-S6-1-P3-C
539228
VABD-S6-1-P3-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0570
4052568007096
539229 VABD-S6-1-P2-C
539229
VABD-S6-1-P2-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0540
4052568049966
537515 VABD-B6-14-P-C
537515
VABD-B6-14-P-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0200
4052568088330
537516 VABD-B6-12-P-C
537516
VABD-B6-12-P-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0200
4052568088347
547713 VABD-S4-E-C
547713
VABD-S4-E-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
4052568007386
668436 VABD-S6-10-C
668436
VABD-S6-10-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
569994 VABD-6-B
569994
VABD-6-B
6.000
-
0.000
10.000
0.000
0.000
0.000
0.000
0.0070
4052568058074
569995 VABD-8-B
569995
VABD-8-B
8.000
-
0.000
10.000
0.000
0.000
0.000
0.000
0.0080
4052568058081
569996 VABD-10-B
569996
VABD-10-B
10.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0100
4052568058098
569997 VABD-12-B
569997
VABD-12-B
12.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0130
4052568260194
574483 VABD-14-B
574483
VABD-14-B
14.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0160
4052568103439
8168590 VABD-14-B-F1A
8168590
VABD-14-B-F1A
14.000
-
0.000
11.000
0.000
0.000
0.000
0.000
0.0160
4052568617806
8022483 VABD-17.5-B
8022483
VABD-17.5-B
17.500
-
0.000
15.000
0.000
0.000
0.000
0.000
0.0300
4052568278175
8022484 VABD-22.7-B
8022484
VABD-22.7-B
22.700
-
0.000
15.000
0.000
0.000
0.000
0.000
0.0470
4052568278182
570872 VABD-4.2-B
570872
VABD-4.2-B
4.000
-
0.000
8.500
0.000
0.000
0.000
0.000
0.0060
4052568058647
563400 VABD-D3-SN-G14
563400
VABD-D3-SN-G14
20.500
G 1/4
21.000
28.500
0.000
0.000
18.500
0.000
0.0000
4052568056841
1906787 VABD-P1-10X5
1906787
VABD-P1-10X5
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0000
1877936 VABD-C8-P1
1877936
VABD-C8-P1
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0100
4052568108267
3535104 VABD-D3-SN-N12
3535104
VABD-D3-SN-N12
0.000
1/2 NPT
29.000
38.000
0.000
0.000
15.000
0.000
0.0000
4052568270216
8034612 VABD-S6-1-P6-C
8034612
VABD-S6-1-P6-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0570
4052568429249
573191 VABD-S6-1-P7-C
573191
VABD-S6-1-P7-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0400
4052568376192
8060483 VABD-S6-1-P8-C
8060483
VABD-S6-1-P8-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0430
4052568435684
8029438 VABD-S1-1-P1-C
8029438
VABD-S1-1-P1-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0600
4052568428273
8029439 VABD-S1-1-P2-C
8029439
VABD-S1-1-P2-C
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.0700
4052568428280
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表