카탈로그: Pflitsch
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland EMC brass - Pg
Pflitsch
Cable Gland
UNI Dicht EMV
U40 UNI EMV DICHT
Powered by
CAD모델 선택
{pflitsch/1_kabelv/uni_emv/u40/u40_pg_uni_emv.prj},{NB=PFLITSCH 254280903EEA3},{A1=Pg21},{A2=M28},{ANENN1=28.300},{P2=3.000},{KDM1=26.780},{ANENN2=28.000},{D=12},{WERKSTOFF=Messing, vernickelt},{ARTNR3=25428},{ARTNR4=0903},{DICHTEINSATZ=},{INFO=INFO PDF},{DICHTMAX=9.5},{DICHTMIN=6.5},{E1=9.0},{E2=6.0},{ARTNR2=EEA3},{C=32},{SW=30x33.5},{SWS=30},{SWE=33.500},{VE=25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
A1
Connecting thread
ⁿ/ₐ
A2
Connecting thread
ⁿ/ₐ
D
Connecting thread lenght
[mm]
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR1
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
E1
Screen-Ø max. ØE1
[mm]
E2
Conus-Ø min. ØE2
[mm]
ARTNR2
Conus mate DIN 98 345
[Art.-Nr.]
C
Build height
[mm]
SW
Key wideness
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 250220700EEA0
Pg9
M22
10
Brass gland
250220700
6.5 - 4
5.5
3.3
EEA0
31
24x26.7
50
PFLITSCH 250220901EEA1
Pg9
M22
10
Brass gland
250220901
9 - 6.5
9.0
6.0
EEA1
31
24x26.7
50
PFLITSCH 250221102EEA2
Pg9
M22
10
Brass gland
250221102
11 - 8
10.0
7.0
EEA2
31
24x26.7
50
PFLITSCH 251220700EEA0
Pg11
M22
10
Brass gland
251220700
6.5 - 4
5.5
3.3
EEA0
31
24x26.7
50
PFLITSCH 251220901EEA1
Pg11
M22
10
Brass gland
251220901
9 - 6.5
9.0
6.0
EEA1
31
24x26.7
50
PFLITSCH 251221102EEA2
Pg11
M22
10
Brass gland
251221102
11 - 8
10.0
7.0
EEA2
31
24x26.7
50
PFLITSCH 252220700EEA0
Pg13.5
M22
10
Brass gland
252220700
6.5 - 4
5.5
3.3
EEA0
31
24x26.7
50
PFLITSCH 252220901EEA1
Pg13.5
M22
10
Brass gland
252220901
9 - 6.5
9.0
6.0
EEA1
31
24x26.7
50
PFLITSCH 252221102EEA2
Pg13.5
M22
10
Brass gland
252221102
11 - 8
10.0
7.0
EEA2
31
24x26.7
50
PFLITSCH 253280903EEA3
Pg16
M28
11
Brass gland
253280903
9.5 - 6.5
9.0
6.0
EEA3
32
30x33.5
25
PFLITSCH 253281105EEA5
Pg16
M28
11
Brass gland
253281105
11 - 8
10.0
8.0
EEA5
32
30x33.5
25
PFLITSCH 253081106EEA6
Pg16
M28
11
Brass gland
253081106
11 - 8
11.0
10.5
EEA6
32
30x33.5
25
PFLITSCH 253281406EEA6
Pg16
M28
11
Brass gland
253281406
14 - 10
13.5
10.5
EEA6
32
30x33.5
25
PFLITSCH 253281607EEA7
Pg16
M28
11
Brass gland
253281607
16.5 - 14
16.0
13.0
EEA7
32
30x33.5
25
PFLITSCH 253281808EEA8
Pg16
M28
11
Brass gland
253281808
18 - 14
17.5
14.5
EEA8
32
30x33.5
25
PFLITSCH 254280903EEA3
Pg21
M28
12
Brass gland
254280903
9.5 - 6.5
9.0
6.0
EEA3
32
30x33.5
25
PFLITSCH 254281104EEA4
Pg21
M28
12
Brass gland
254281104
11 - 8
10.0
7.0
EEA4
32
30x33.5
25
PFLITSCH 254281205EEA5
Pg21
M28
12
Brass gland
254281205
11.5 - 10
11.0
8.0
EEA5
32
30x33.5
25
PFLITSCH 254281406EEA6
Pg21
M28
12
Brass gland
254281406
14 - 11
13.5
10.5
EEA6
32
30x33.5
25
PFLITSCH 254281607EEA7
Pg21
M28
12
Brass gland
254281607
16.5 - 14
16.0
13.0
EEA7
32
30x33.5
25
PFLITSCH 254281808EEA8
Pg21
M28
12
Brass gland
254281808
18 - 14
17.5
14.5
EEA8
32
30x33.5
25
PFLITSCH 254321809EEA9
Pg21
M32
12
Brass gland
254321809
18 - 14
17.5
15.7
EEA9
34
35x38.5
25
PFLITSCH 254322010EEA10
Pg21
M32
12
Brass gland
254322010
20 - 17
19.5
17.7
EEA10
34
35x38.5
25
PFLITSCH 255382311EEA11
Pg29
M38
13
Brass gland
255382311
23 - 19
22.5
19.7
EEA11
39
40x43.5
10
PFLITSCH 255382312EEA12
Pg29
M38
13
Brass gland
255382312
23 - 19
22.5
21.7
EEA12
39
40x43.5
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
UNI Dicht-Cable Gland locknut brass - Pg
Pflitsch
24.11.2021
Accessories locknut stainless steel and brass - metric
Pflitsch
24.11.2021
SKINTOP® MS-SC-XL - EMC cable gland brass with long connection thread
LAPP
10.06.2024
UNI Dicht-Cable Gland EMC brass - metric
Pflitsch
24.11.2021
UNI Dicht-Cable Gland HF EMC brass - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland standard brass - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland interference suppression brass - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland interference suppression brass - metric
Pflitsch
24.11.2021
Han CGM-M M12x1,5 D. 3-6,5mm
HARTING
14.04.2022
blueglobe-Cable Gland standard brass - metric
Pflitsch
24.11.2021
Kontermutter PG13,5 vernickelt f.7/8"
HARTING
14.04.2022
Lock nut Pg 13,5-SW 24
HARTING
14.04.2022
UNI Dicht-Cable Gland interference suppression brass - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland interference suppression brass - metric
Pflitsch
24.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성