Unequal tees, 3 x female thread
Riegler
Pneumatic products
Screw fittings and connectors
Fittings
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/anschlussstuecke/messing_blank/t_redst_3_ing.prj},{NB=253.95},{IDNR=},{ARTNR=253.95},{G=G 3/4},{G1=G 1/2},{ST=16.0},{ST1=14.0},{SL=27.0},{L=60.0},{NDMG=26.441},{NDMG1=20.955}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
G1
Thread
ⁿ/ₐ
ST
Thread length
[mm]
ST1
Thread length
[mm]
SL
Length
[mm]
L
Length
[mm]
253.94
253.94
G 1/2
G 3/8
12.5
10.0
26.0
51.0
253.95
253.95
G 3/4
G 1/2
16.0
14.0
27.0
60.0
253.96
253.96
G 1
G 1/2
19.0
15.0
32.0
67.0
253.97
253.97
G 1
G 3/4
19.0
15.0
32.0
67.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表