ULGMM - Unilifter - T-Gibs (Metric)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
UniLifter
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/unilifter_parts/t_gibs_metric.prj},{NB=ULGMM10},{PN=ULGMM10},{MATERIAL=4140 Pre-hardened Steel},{SERIES=10},{TW=22.00},{TH=13.00},{TD=6.00},{TR=5.00},{SHCS=M-5x20},{TS=10},{TL=33.00},{TA=10.00},{TD1=6.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SERIES
ⁿ/ₐ
TW
TW (+.000/-.025)
[mm]
TH
TH (+.25/-.00)
[mm]
TD
TD (+.25/-.00)
[mm]
TR
[mm]
SHCS
ⁿ/ₐ
TS
[mm]
TL
TL (+.000/-.010)
[mm]
TA
Travel Allowed
[mm]
TD1
[mm]
ULGMM10
ULGMM10
4140 Pre-hardened Steel
10
22.00
13.00
6.00
5.00
M-5x20
10
33.00
10.00
6.250
ULGMM30
ULGMM30
4140 Pre-hardened Steel
10
22.00
13.00
6.00
5.00
M-5x20
15
52.00
30.00
6.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表