Type K Flange Bearing - Inch DUCTILE Iron - Expansion - Type K
Baldor Reliance
Dodge
Bearings
Type K Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_k/f4b_flange_i_e_asmtab.prj},{NB=023243},{SS=2-3/16},{SS1=2.187500},{PN=023243},{PNA=F4B-K-203RE},{WEIGHT=17},{BOD=4.500000},{A=3-5/16},{A1=3.312500},{B=7-3/16},{B1=7.187500},{C=2-23/32},{C1=2.718750},{D=5-21/32},{D1=5.656250},{E=5/32},{E1=0.156250},{F=5/8},{F1=0.625000},{G=7-13/16},{G1=7.812500},{H=9/16},{H1=0.562500},{J=5-21/32},{J1=5.656250},{L=3-3/4},{L1=3.750000},{EXP=3/16},{EXP1=0.187500},{PPATH=f4b_flange_ne_i_templ.prj},{T=3/16},{CS=48200},{CD=8550},{RN=19},{RM=.41},{PDI=3.014},{EP=.004-.012},{SC=3/8-16*3/4},{TC=290},{MH=C.I. ASTM A48 CLASS 30},{MC=4118 CASE CARB.},{MCU=4118 CASE CARB.},{MR=STEEL},{MRO=4118 CASE CARB.},{SM=4.29}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
PNA
Part Name
ⁿ/ₐ
WEIGHT
Weight (approx)
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
T
[Inch]
CS
Static Capacity
[lbs]
CD
Dynamic Capacity
[lbs]
RN
Rollers/Row No.
ⁿ/ₐ
RM
Rollers/Row Mean Diameter
ⁿ/ₐ
PDI
Pitch Diameter
[Inch]
EP
End Play
[Inch]
SC
Collar Setcrews Size
ⁿ/ₐ
TC
Collar Setcrews Torque
[lbs]
MH
Materials Housing
ⁿ/ₐ
MC
Materials Cone
ⁿ/ₐ
MCU
Materials Cups
ⁿ/ₐ
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalignment
ⁿ/ₐ
023233
1-3/16
023233
F4B-K-103RE
6
2-9/16
5-3/16
2-1/8
4
3/16
3/8
5-1/4
7/16
4
2-1/4
1/8
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.16
023234
1-1/4
023234
F4B-K-104RE
6
2-9/16
5-3/16
2-1/8
4
3/16
3/8
5-1/4
7/16
4
2-1/4
1/8
15760
2980
19
.23
1.774
.004-.012
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.16
023235
1-3/8
023235
F4B-K-106RE
7
2-11/16
5-3/4
2-1/8
4-27/64
5/32
1/2
5-3/4
1/2
4-27/64
2-3/4
3/16
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.72
023236
1-7/16
023236
F4B-K-107RE
7
2-11/16
5-3/4
2-1/8
4-27/64
5/32
1/2
5-3/4
1/2
4-27/64
2-3/4
3/16
26000
4760
20
.29
2.084
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.72
023237
1-1/2
023237
F4B-K-108RE
12
3
6-1/8
2-7/16
4-25/32
5/32
1/2
6-3/4
1/2
4-25/32
3-3/16
3/16
33000
6140
18
.29
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.96
023238
1-5/8
023238
F4B-K-110RE
12
3
6-1/8
2-7/16
4-25/32
5/32
1/2
6-3/4
1/2
4-25/32
3-3/16
3/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.96
023239
1-11/16
023239
F4B-K-111RE
12
3
6-1/8
2-7/16
4-25/32
5/32
1/2
6-3/4
1/2
4-25/32
3-3/16
3/16
33000
6140
18
.35
2.411
.004-.012
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.96
023240
1-3/4
023240
F4B-K-112RE
14
3-1/8
6-7/8
2-9/16
5-5/16
5/32
5/8
7-1/4
9/16
5-5/16
3-7/16
3/16
43000
8070
17
.35
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.54
023241
1-15/16
023241
F4B-K-115RE
14
3-1/8
6-7/8
2-9/16
5-5/16
5/32
5/8
7-1/4
9/16
5-5/16
3-7/16
3/16
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.54
023242
2
023242
F4B-K-200RE
14
3-1/8
6-7/8
2-9/16
5-5/16
5/32
5/8
7-1/4
9/16
5-5/16
3-7/16
3/16
43000
8070
17
.41
2.709
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.54
023243
2-3/16
023243
F4B-K-203RE
17
3-5/16
7-3/16
2-23/32
5-21/32
5/32
5/8
7-13/16
9/16
5-21/32
3-3/4
3/16
48200
8550
19
.41
3.014
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.29
023244
2-1/4
023244
F4B-K-204RE
20
3-9/16
7-5/8
2-59/64
6
3/16
5/8
8-9/16
5/8
6
4-1/16
5/16
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023245
2-7/16
023245
F4B-K-207RE
20
3-9/16
7-5/8
2-59/64
6
3/16
5/8
8-9/16
5/8
6
4-1/16
5/16
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023246
2-1/2
023246
F4B-K-208RE
20
3-9/16
7-5/8
2-59/64
6
3/16
5/8
8-9/16
5/8
6
4-1/16
5/16
54000
9090
21
.41
3.337
.004-.012
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023247
2-11/16
023247
F4B-K-211RE
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
5/16
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023248
2-3/4
023248
F4B-K-212RE
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
5/16
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023249
2-15/16
023249
F4B-K-215RE
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
5/16
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023250
3
023250
F4B-K-300RE
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
5/16
61200
9600
24
.41
3.900
.004-.012
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023251
3-3/16
023251
F4B-K-303RE
45
4-1/2
10-1/4
3-23/32
8-1/8
1/4
7/8
11-3/8
3/4
8-1/8
5-17/32
5/16
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
023252
3-7/16
023252
F4B-K-307RE
45
4-1/2
10-1/4
3-23/32
8-1/8
1/4
7/8
11-3/8
3/4
8-1/8
5-17/32
5/16
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
023253
3-1/2
023253
F4B-K-308RE
45
4-1/2
10-1/4
3-23/32
8-1/8
1/4
7/8
11-3/8
3/4
8-1/8
5-17/32
5/16
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
023254
3-15/16
023254
F4B-K-315RE
72
5-1/2
11-7/16
4-5/8
9-3/16
1/8
1
12-7/8
13/16
9-3/16
6-1/8
6
154000
21000
26
.51
5.120
.008-.012
5/8-11*1
1325
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange Bearing - Non-Expansion - Inch - Type K
Baldor Reliance
09.11.2021
Type EXL Pillow Block
Baldor Reliance
09.11.2021
DCLB, DCLM, DCLS, MCLB, MCLM, MCLS - Stepped Spacers
Misumi
29.05.2023
ALU Aluminum Standard Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
TA Series : NFPA Aluminum Cylinders
IMI Bimba Products
21.06.2024
BSPOZ, SBSPOZ - Posts for Tension Spring - Groove Type - Full Thread Under ...
Misumi
03.06.2021
MDSLV001-01-2P - Geometry
Toshiba
16.05.2013
HBLFSNK6, HBLFSNE6 - Brackets with Tab - For HFS6 Series Aluminum Frames 30...
Misumi
08.06.2021
LX1502C, LX1502CP, LX1502CG, LX1502CPG, LX1502C-MX, LX1502CP-MX, LX1502CF, ...
Misumi
21.04.2022
KZEN, KZEC, KZEP, KZES, KZEF - Driving Shafts - Shouldered -
Misumi
25.01.2022
Grip Tight Two-Bolt Pillow Block Inch Bore - GT Normal Duty Pillow Blocks
Baldor Reliance
09.11.2021
NSFMRR, SFMRR, PSFMRR, SSFMRR, NSFHRR, SFHRR, PSFHRR, SSFHRR, NSFRR, SFRR, ...
Misumi
19.01.2024
NKPM, NKPF - Plastic Knobs - Star Knobs
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表