Turcon® Roto Glyd Ring® V - external sealing - Rotary seals, single acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto Glyd Ring® V
External Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_glyd_ring_v/aussen/trgrv_aussen_asmtab.prj},{NB=TG8300950-M04N (011)},{IDNR=},{PARTNO=TG8300950},{SNO=3},{DN=95},{D1=79.5},{L1=6.3},{NUT=0},{DRUCK=1},{MC=M04},{OM=N},{AUS=1},{ORING=78.74 x 5.33},{QRING=88.62 x 1.78},{PPATH=trgrv_aussen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
TG8200220-M04N
TG8200220
22
11.0
4.2
1.0
0.400
TG8200230-M04N
TG8200230
23
12.0
4.2
1.0
0.400
TG8200250-M04N
TG8200250
25
14.0
4.2
1.0
0.400
TG8200280-M04N
TG8200280
28
17.0
4.2
1.0
0.400
TG8200300-M04N
TG8200300
30
19.0
4.2
1.0
0.400
TG8200320-M04N
TG8200320
32
21.0
4.2
1.0
0.400
TG8200350-M04N
TG8200350
35
24.0
4.2
1.0
0.400
TG8200400-M04N
TG8200400
40
29.0
4.2
1.0
0.400
TG8300400-M04N
TG8300400
40
24.5
6.3
1.3
0.500
TG8300450-M04N
TG8300450
45
29.5
6.3
1.3
0.500
TG8200500-M04N
TG8200500
50
39.0
4.2
1.0
0.400
TG8300500-M04N
TG8300500
50
34.5
6.3
1.3
0.500
TG8200540-M04N
TG8200540
54
43.0
4.2
1.0
0.400
TG8300540-M04N
TG8300540
54
38.5
6.3
1.3
0.500
TG8300550-M04N
TG8300550
55
39.5
6.3
1.3
0.500
TG8200600-M04N
TG8200600
60
49.0
4.2
1.0
0.400
TG8200630-M04N
TG8200630
63
52.0
4.2
1.0
0.400
TG8300630-M04N
TG8300630
63
47.5
6.3
1.3
0.500
TG8300650-M04N
TG8300650
65
49.5
6.3
1.3
0.500
TG8200700-M04N
TG8200700
70
59.0
4.2
1.0
0.400
TG8200750-M04N
TG8200750
75
64.0
4.2
1.0
0.400
TG8300750-M04N
TG8300750
75
59.5
6.3
1.3
0.500
TG8200800-M04N
TG8200800
80
69.0
4.2
1.0
0.400
TG8300800-M04N
TG8300800
80
64.5
6.3
1.3
0.500
TG8200830-M04N
TG8200830
83
72.0
4.2
1.0
0.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表