您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: ifm_electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm_electronic
TS2451 - Alle Temperatursensoren
ifm_electronic
Sensors
200_020
200_020_040
200_020_040_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_040/200_020_040_001/ts2451.prj},{NB=TS2451},{BN=TS2451},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{SIZE=100},{PREVIEW=../../../_pool_/76/c6/pc_ts2451xx_01.png},{PRODUKTFOTO=../../../_pool_/76/c6/pc_ts2451xx_01.png},{DESCRIPTIONSHORT=TS2451: Temperatursensor zum Anschluss an Auswerteeinheit; 1 x Pt 100; (nach DI},{DESCLONG=Temperatursensor zum Anschluss an Auswerteeinheit; 1 x Pt 100; (nach DIN EN 60751, Klasse A); Einbaulänge EL 50 mm; Messbereich -100...600 °C; -148...1112 °F; Ø 6 mm; 2 m PTFE-Kabel; M12 Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=TS-200KLKD06 .../US},{ERPGRSUPPLIER=I3},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
MANUTYPEDESC
Herstellertypbezeichnung
ⁿ/ₐ
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
ⁿ/ₐ
DELTIME
Planlieferzeit
ⁿ/ₐ
ARTICLE_STATUS
ⁿ/ₐ
ORDERUNIT
Bestelleinheit
ⁿ/ₐ
CONTENTUNIT
Inhaltseinheit
ⁿ/ₐ
NOCUPEROU
Verpackungsmenge
ⁿ/ₐ
PRICEQUANTITY
Preisbezugsmenge
ⁿ/ₐ
QUANTITYMIN
Mindestbestellmenge
ⁿ/ₐ
QUANTITYINT
Mengenstaffel
ⁿ/ₐ
SIZE
ⁿ/ₐ
TS2451
TS2451: Temperatursensor ...
Temperatursensor zum Ansc...
TS2451
ifm electronic gmbh
TS-200KLKD06 .../US
I3
2.0
false
PCE
1
1
1
1
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E30130 - welding adapters
ifm_electronic
27.06.2024
LMT100 - all level sensors
ifm_electronic
27.06.2024
TCC511 - IO-Link - Self-monitoring temperature transmitters
ifm_electronic
27.06.2024
TD2547 - Transmitters with display for the food industry
ifm_electronic
27.06.2024
PI1789 - Full-metal housing with display for the process technology
ifm_electronic
27.06.2024
GF854S - all inductive sensors
ifm_electronic
27.06.2024
IGM200 - Use in mobile machines
ifm_electronic
27.06.2024
IFM204 - Use in mobile machines
ifm_electronic
27.06.2024
VNB001 - Vibration sensors and transmitters
ifm_electronic
27.06.2024
IIM200 - Use in mobile machines
ifm_electronic
27.06.2024
SV3050 - Vortex flow meters
ifm_electronic
27.06.2024
GG854S - all inductive sensors
ifm_electronic
27.06.2024
TA2633 - all temperature sensors
ifm_electronic
27.06.2024
TA2415 - all temperature sensors
ifm_electronic
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表