TN-25 - T-Nut - Chamfered
Essentra Components
Fasteners
Nuts
T-Nuts
T-Nuts - Chamfered
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k05000000/l3_k05120000/p090323/tn-25.prj},{NB=TN-58},{PN=TN-58},{AMERSID=1103931},{APACID=-},{EMEAID=-},{TABLESLOT=14},{THREADA=M12 x 1.75},{M=12},{B=13.700},{C=16},{D=8},{E=22},{L=44},{PITCHHELIXSPIRAL=1.750},{D1SKETCH2=10.106},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TABLESLOT
Table Slot
[mm]
THREADA
A Thread
ⁿ/ₐ
B
B Table Slot
[mm]
C
C Overall Height
[mm]
D
D Height
[mm]
E
E Width
[mm]
L
Overall Length
[mm]
TN-25
TN-25
1103918
-
-
6
M5 x .80
5.700
8
4
10
10
TN-26
TN-26
1103919
-
-
8
M6 x 1.00
7.700
10
6
13
13
TN-27
TN-27
1103920
-
-
10
M8 x 1.25
9.700
12
6
15
15
TN-56
TN-56
1103929
-
-
10
M8 x 1.25
9.700
12
6
15
30
TN-29
TN-29
1103921
-
-
12
M10 x 1.50
11.700
14
7
18
18
TN-57
TN-57
1103930
-
-
12
M10 x 1.50
11.700
14
7
18
36
TN-58
TN-58
1103931
-
-
14
M12 x 1.75
13.700
16
8
22
44
TN-32
TN-32
1103922
-
-
14
M12 x 1.75
13.700
16
8
22
22
TN-50
TN-50
1103925
-
-
16
M12 x 1.75
15.700
18
9
25
25
TN-51
TN-51
1103926
-
-
18
M12 x 1.75
17.700
20
10
28
28
TN-40
TN-40
1103923
-
-
18
M16 x 2.0
17.700
20
10
28
28
TN-59
TN-59
1103932
-
-
18
M16 x 2.0
17.700
20
10
28
56
TN-53
TN-53
1103927
-
-
22
M16 x 2.0
21.700
28
14
35
35
TN-46
TN-46
1103924
-
-
22
M20 x 2.5
21.700
28
14
35
35
TN-55
TN-55
1103928
-
-
28
M24 x 3.0
27.700
36
18
44
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表