您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TI-2130 - Helical Thread Inserts - Free Running
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Helical Thread Inserts
Helical Thread Inserts - Free Running
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030100/p090825/ti-2130.prj},{NB=TI-2250},{PN=TI-2250},{AMERSID=1105969},{APACID=-},{EMEAID=-},{SCREWTYPE=Free Running},{THREAD=7/16-20},{LENGTH=0.438},{THREADDIASKETCH1=0.549},{PITCHHELIXSPIRAL=0.05000},{STATESWEEP2=S},{THREADSIZESKETCH=0.395},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SCREWTYPE
Screw Type
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
LENGTH
Length
[Inch]
TI-2130
TI-2130
1073869
-
-
Free Running
10-32
0.190
TI-2140
TI-2140
1073870
-
-
Free Running
10-32
0.285
TI-2150
TI-2150
1073871
-
-
Free Running
10-32
0.380
TI-2160
TI-2160
1073872
-
-
Free Running
1/4-28
0.250
TI-2170
TI-2170
1073873
-
-
Free Running
1/4-28
0.375
TI-2180
TI-2180
1073874
-
-
Free Running
1/4-28
0.500
TI-2190
TI-2190
1073875
-
-
Free Running
5/16-24
0.312
TI-2200
TI-2200
1073876
-
-
Free Running
5/16-24
0.469
TI-2210
TI-2210
1073877
-
-
Free Running
5/16-24
0.625
TI-2230
TI-2230
1073878
-
-
Free Running
3/8-24
0.562
TI-2240
TI-2240
1073879
-
-
Free Running
3/8-24
0.750
TI-2250
TI-2250
1105969
-
-
Free Running
7/16-20
0.438
TI-2260
TI-2260
1073880
-
-
Free Running
7/16-20
0.656
TI-2270
TI-2270
1073881
-
-
Free Running
7/16-20
0.875
TI-2300
TI-2300
1073884
-
-
Free Running
1/2-20
1.000
TI-2320
TI-2320
1073885
-
-
Free Running
9/16-18
0.844
TI-2340
TI-2340
1073886
-
-
Free Running
5/8-18
0.625
TI-2350
TI-2350
1073887
-
-
Free Running
5/8-18
0.938
TI-2370
TI-2370
1073888
-
-
Free Running
3/4-16
0.750
TI-2380
TI-2380
1073889
-
-
Free Running
3/4-16
1.125
TI-2630
TI-2630
1073892
-
-
Screw Locking
10-32
0.190
TI-2640
TI-2640
1073893
-
-
Screw Locking
10-32
0.285
TI-2650
TI-2650
1073894
-
-
Screw Locking
10-32
0.380
TI-2660
TI-2660
1073895
-
-
Screw Locking
1/4-28
0.250
TI-2670
TI-2670
1073896
-
-
Screw Locking
1/4-28
0.375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表