目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TCC-TB - 带安装板的连接夹
Elesa+Ganter
管夹头
TCC-TB
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/tcc_tb/tcc_tb_asmtab.prj},{NB=Connecting clamps with mounting plate TCC-TB-18-C33},{PARTNUMBER=600141-C33},{DESCRIPTION=TCC-TB-18-C33},{DIM01=18},{DIM02=34.5},{DIM03=52},{DIM04=41.0},{DIM05=M6},{S=6},{DIM06=5.3},{DIM07=40},{DIM08=5},{DIM09=18},{DIM10=33.5},{DIM11=29.0},{DIM12=21},{DIM13=29},{DIM14=5},{DIM15=1450},{DIM16=16},{WEIGHT=29},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_tb_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
B
[mm]
DIM04
H
[mm]
DIM05
S
[mm]
DIM06
d2
[mm]
DIM07
f
[mm]
DIM08
H1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
l1
[mm]
DIM12
l3
[mm]
DIM13
l4
[mm]
DIM14
C
[N*m]
DIM15
F1
[N]
DIM16
M1
[N*m]
WEIGHT
重量
[g]
带安装板的连接夹 TCC-TB-18-C9
600141-C9
TCC-TB-18-C9
18
34.5
52
41.0
M6
5.3
40
5
18
33.5
29.0
21
29
5
1450
16
29
带安装板的连接夹 TCC-TB-18-C33
600141-C33
TCC-TB-18-C33
18
34.5
52
41.0
M6
5.3
40
5
18
33.5
29.0
21
29
5
1450
16
29
带安装板的连接夹 TCC-TB-30-C9
600241-C9
TCC-TB-30-C9
30
49.5
80
61.5
M8
6.5
60
8
30
50.0
44.5
27
44
12
1800
27
84
带安装板的连接夹 TCC-TB-30-C33
600241-C33
TCC-TB-30-C33
30
49.5
80
61.5
M8
6.5
60
8
30
50.0
44.5
27
44
12
1800
27
84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表