目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-KS EWN - Clamping kit for TCC
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-KS
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_ks/tcc_kv_ewn_asmtab.prj},{NB=Clamping kit for TCC TCC-KS-EWN.48-SST-p-M6x30-C1},{CODE=600607-C1},{DESCRIPTION=TCC-KS-EWN.48-SST-p-M6x30-C1},{DIM01=M6},{D=6},{DIM02=47},{DIM03=24},{DIM04=7},{DIM05=30},{DIM06=6.3},{DIM07=8},{DIM08=TCC-18},{WEIGHT=18},{PPATH=tcc_ks_ewn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
b
[mm]
DIM05
l
[mm]
DIM06
d1
[mm]
DIM07
h2
[mm]
DIM08
For TCC
ⁿ/ₐ
WEIGHT
Weight
[g]
Clamping kit for TCC TCC-...
600607-C1
TCC-KS-EWN.48-SST-p-M6x30...
M6
47
24
7
30
6.3
8
TCC-18
18
Clamping kit for TCC TCC-...
600619-C1
TCC-KS-EWN.55-SST-p-M8x40...
M8
55
28
8
40
8.3
12
TCC-30
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表