目錄: ifm_electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm_electronic
TA2842 - IO-Link - Temperatursensoren in Miniaturbauform
ifm_electronic
Sensors
200_020
200_020_040
200_020_040_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_040/200_020_040_001/ta2842.prj},{NB=TA2842},{BN=TA2842},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{SIZE=150},{PREVIEW=../../../_pool_/0b/ad/pc_ta2842ab_01.png},{PRODUKTFOTO=../../../_pool_/0b/ad/pc_ta2842ab_01.png},{DESCRIPTIONSHORT=TA2842: Temperaturtransmitter; 1 x Pt 1000; (nach DIN EN 60751, Klasse A); Anal},{DESCLONG=Temperaturtransmitter; 1 x Pt 1000; (nach DIN EN 60751, Klasse A); Analogsignal; IO-Link; Einbaulänge EL 150 mm; Messbereich -50...200 °C; Werkseinstellung 0...200 °C °C; Druckfestigkeit 100 bar; Clamp DN25...DN40 (1...1,5\"); M12 Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=TA-150CLEC01- - /US},{ERPGRSUPPLIER=I3},{DELTIME=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
MANUTYPEDESC
Herstellertypbezeichnung
ⁿ/ₐ
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
ⁿ/ₐ
DELTIME
Planlieferzeit
ⁿ/ₐ
ARTICLE_STATUS
ⁿ/ₐ
ORDERUNIT
Bestelleinheit
ⁿ/ₐ
CONTENTUNIT
Inhaltseinheit
ⁿ/ₐ
NOCUPEROU
Verpackungsmenge
ⁿ/ₐ
PRICEQUANTITY
Preisbezugsmenge
ⁿ/ₐ
QUANTITYMIN
Mindestbestellmenge
ⁿ/ₐ
QUANTITYINT
Mengenstaffel
ⁿ/ₐ
SIZE
ⁿ/ₐ
TA2842
TA2842: Temperaturtransmi...
Temperaturtransmitter; 1 ...
TA2842
ifm electronic gmbh
TA-150CLEC01- - /US
I3
2.0
false
PCE
1
1
1
1
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PEX PEAX sampling valve - PEX DN06 DIN Clamp Ø 50.4
Definox
02.06.2021
PEX PEAX sampling valve - PEX DN10 DIN Clamp Ø 50.4
Definox
02.06.2021
EVT005 - Connection cables with socket
ifm_electronic
27.06.2024
Model 7387 - Pressure transmitter with stainless steel diaphragm separator ...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
SM6001 - Magnetic-inductive volumetric flow meters
ifm_electronic
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表