Sushi chain - Case Conveyor chain
LILAI Chain
Case Conveyor Chain
Sushi chain series
Sushi chain
Powered by
CAD모델 선택
{lilai/keel_chain/sushi_chain_series/sushi_chain/sushi_chain_asmtab.prj},{NB=S-63-K325},{CM=S-63-K325},{PN=Sushi chain},{APPLICATION=Mainly suitable for applications in catering, assembly lines, and 360-degree rotating conveyors},{MATERIAL=POM, color white, operating temperature -30°C~+90°C},{PM=Stainless steel},{TS=30 m/min lubricant ; 20 m/min dry},{WL=4800N, the maximum conveying length is 15 meters},{PACKAGE=16 pieces per meter},{REMARK=S-63-K325 sprocket is the same as 2600 keel chain},{W=82.6},{WEIGHT=1.65},{MTR=200},{E=10.0},{J=35},{G=38},{V=47.6},{P=63.5},{T=3.25},{Q=28.3},{PPATH=assembly/sushi_chain_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
CM
Chain model
ⁿ/ₐ
PN
Series
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PM
Pin material
ⁿ/ₐ
TS
Maximum Speed
ⁿ/ₐ
WL
Working load (25°C)
ⁿ/ₐ
PACKAGE
Package
ⁿ/ₐ
REMARK
Remark
ⁿ/ₐ
W
Width
[mm]
WEIGHT
Weight
[kg/m]
MTR
Minimum sideflex raduis
[mm]
E
[mm]
J
[mm]
G
[mm]
V
[mm]
P
[mm]
T
[mm]
Q
[mm]
S-63-K325
S-63-K325
Sushi chain
Mainly suitable for appli...
POM, color white, operati...
Stainless steel
30 m/min lubricant ; 20 m...
4800N, the maximum convey...
16 pieces per meter
S-63-K325 sprocket is the...
82.6
1.65
200
10.0
35
38
47.6
63.5
3.25
28.3
S-76-K450
S-76-K450
Sushi chain
Mainly suitable for appli...
POM, color white, operati...
Stainless steel
30 m/min lubricant ; 20 m...
4800N, the maximum convey...
13 pieces per meter
-
114.3
1.62
250
10.0
35
38
47.6
76.2
3.25
28.3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성