目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Straight push-in fitting, heat - Series QR2-F Heat-resistant
Aventics
Pneumatic connection technologies
Push-In fittings
Series QR2-F, heat-resistant
Straight fitting
Powered by
CAD模型選擇
{aventics/pneumatic_connection_technologies/push_in_fittings/qr2_f_heat_resistant/straight_push_in/straight_push_in_heat_qr2.prj},{NB=1823373094},{IDNR=},{CNSORDERNO=1823373094},{G=G 1/4},{D=Ø 4},{E=17.0},{H=8.0},{L=21.0},{SW1=2.5},{SW2=9},{DQ=25},{CNSMASSEXACT=0.012},{PG=13.157},{PD=4.0},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G
Port G
ⁿ/ₐ
D
Port D
ⁿ/ₐ
E
Diameter
[mm]
H
Length
[mm]
L
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
DQ
Delivery quantity
[piece]
CNSMASSEXACT
Weight
[kg]
PG
[mm]
PD
[mm]
VER
ⁿ/ₐ
1823373089
1823373089
M5
Ø 4
9.0
4.0
20.5
2.5
0
25
0.006
5.000
4.0
1
1823373090
1823373090
M5
Ø 6
10.5
4.0
22.5
2.5
0
25
0.010
5.000
6.0
2
1823373091
1823373091
G 1/8
Ø 4
13.5
6.0
20.0
2.5
9
25
0.005
9.728
4.0
3
1823373092
1823373092
G 1/8
Ø 6
13.5
6.0
24.0
4.0
11
25
0.011
9.728
6.0
4
1823373093
1823373093
G 1/8
Ø 8
13.0
6.0
26.5
5.0
13
25
0.012
9.728
8.0
5
1823373094
1823373094
G 1/4
Ø 4
17.0
8.0
21.0
2.5
9
25
0.012
13.157
4.0
6
1823373095
1823373095
G 1/4
Ø 6
17.0
8.0
24.0
4.0
11
10
0.015
13.157
6.0
7
1823373096
1823373096
G 1/4
Ø 8
17.0
8.0
25.0
6.0
13
10
0.016
13.157
8.0
8
1823373097
1823373097
G 1/4
Ø 10
16.0
8.0
29.5
7.0
16
10
0.026
13.157
10.0
9
R412007625
R412007625
G 1/4
Ø 12
16.0
8.0
31.1
7.0
18
10
0.027
13.157
12.2
10
1823373098
1823373098
G 3/8
Ø 8
20.0
9.0
25.0
6.0
13
10
0.021
16.662
8.0
11
1823373099
1823373099
G 3/8
Ø 10
21.0
9.0
29.5
8.0
16
10
0.028
16.662
10.0
12
R412007730
R412007730
G 1/2
Ø 12
24.0
11.0
31.1
10.0
18
10
0.041
20.955
12.2
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表