目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Straight attachments, one side - Type D G RF straight attachments, one side
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Single hole bent and straight attachments with inside thread
Type D G - straight attachments, one side
Powered by
CAD模型選擇
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlasche_mit_gewinde/form_d_g_einseitige_flachlasche/form_d_g_einseitige_flachlasche_rf.prj},{NB=1471 0501 1301},{CNSORDERNO=1471 0501 1301},{INFO=PDF Katalog},{AUS=Standardkette RF},{WIP=501 RF},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{M=M 5},{S=1.70},{LF=17.2},{HF=26.7},{M1=15.0},{SG=4.2},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.70},{NDM=5},{AUSVIS=Standardkette RF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
M
Inside thread
ⁿ/ₐ
S
Attachment dimension
[mm]
LF
Attachment dimension
[mm]
HF
Attachment dimension
[mm]
M1
Attachment dimension
[mm]
SG
Attachment dimension
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1471 0462 1301
1471 0462 1301
Standard chain stainless ...
462 RF
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
M 4
1.60
14.7
20.3
12.5
4.0
23-17-04-06
73151190
1471 0501 1301
1471 0501 1301
Standard chain stainless ...
501 RF
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
M 5
1.70
17.2
26.7
15.0
4.2
23-17-04-06
73151190
1471 0513 1301
1471 0513 1301
Standard chain stainless ...
513 RF
12 B-1
19.050
11.68
15.62
15.75
12.07
5.72
16.1
22.7
M 6
1.80
18.7
29.0
18.5
4.5
23-17-04-06
73151190
1471 0548 1301
1471 0548 1301
Standard chain stainless ...
548 RF
16 B-1
25.400
17.02
25.40
25.60
15.88
8.28
21.0
36.1
M 8
3.00
28.6
41.5
25.0
7.5
23-17-04-06
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表