您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Steelforce Pro 671 SLS Highline T 90° XL - Steelforce Pro 671 SLS Highline T 90° XL
Hettich
Table frame, Legs, extension slide
Desktop support frames
Steelforce
Steelforce Pro
Powered by
CAD模型選擇
{hettich/table_frame_legs_ext_slide/desktop_frames/actiforce/steelforce_pro/sf_pro_671_sls_90xl_asmtab.prj},{NB=9311358_1100_1285_524},{ARTICLENO=9311358},{W1=1100.000},{W2=1285.000},{H=524.000},{X=47.000},{PPATH=sf_pro_671_sls_90xl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
X
For Housing plate cond
ⁿ/ₐ
9311358_1100_1285_524
9311358
47.000
9311391_1100_1285_524
9311391
47.000
9311392_1100_1285_524
9311392
47.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Furniture foot, Lano RO, 80 mm, silver anodised - Furniture foot, Lano RO, ...
Hettich
28.06.2024
Sensys 110° hinge (8645, 8645i, 8675)
Hettich
28.06.2024
Steel Table Leg Dia.30mm - Steel Table Leg Dia.30mm
Hettich
28.06.2024
Furniture stand Lano SQ 30 - Furniture stand Lano SQ 30
Hettich
28.06.2024
Table Leg 24x24mm - Table Leg 24x24mm
Hettich
28.06.2024
set Femi as all-inclusive set , ø 60 mm x 650 mm, chrome plated, high gloss...
Hettich
28.06.2024
Efua set, ø 50 mm x 710 mm - 740 mm, Chrome plated, high gloss - Efua set, ...
Hettich
28.06.2024
Femica castor for Femi, black - Femica castor for Femi, black
Hettich
28.06.2024
Jengo, ø 50 mm x 710 mm - 740 mm, grooved - Jengo, ø 50 mm x 710 mm - 740 m...
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表