目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
StaufixControl backwater valve
KESSEL
Backwater protection
Backwater valves
StaufixControl
Powered by
CAD模型選擇
{kessel/rueckstauschutz/rueckstauverschluesse/staufixcontrol/rueckstauverschluss20staufixcontrol.prj},{NB=770090R},{SA810ID03=770090R},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=1},{SA700ID16_=0},{DNIN=90},{DNOUT=90},{ISD1=15},{ISD2=60},{PREVIEW=../../bilder/ksb_w_770090r.png},{SA700ID04=Rückstauverschluss StaufixControl DN 90, freiliegend, Typ 2 R},{SA810ID06=4026092076620},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA400ID03=Kunststoff},{SA500ID03=ohne Abdichtung},{SA550ID03=ohne Geruchsverschluss},{SA700ID06=ja},{SA700ID16=nein},{SA010ID03=201805},{SA010ID05=20190809},{SA810ID04=770090R},{LODLEVEL=200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
770100.10S
Backwater valve StaufixCo...
4026092076644
770100.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770125.10S
Backwater valve StaufixCo...
4026092076705
770125.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770100R
Backwater valve StaufixCo...
4026092076682
770100R
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770100.10X
Backwater valve StaufixCo...
4026092076668
770100.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770150R
Backwater valve StaufixCo...
4026092076804
770150R
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770125R
Backwater valve StaufixCo...
4026092076743
770125R
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770200.10XR
Backwater valve StaufixCo...
4026092076859
770200.10XR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770100.10SR
Backwater valve StaufixCo...
4026092076651
770100.10SR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770125
Backwater valve StaufixCo...
4026092076699
770125
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770200
Backwater valve StaufixCo...
4026092076811
770200
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770100.10XR
Backwater valve StaufixCo...
4026092076675
770100.10XR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770090.10S
Backwater valve StaufixCo...
4026092076200
770090.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770150.10SR
Backwater valve StaufixCo...
4026092076774
770150.10SR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770100
Backwater valve StaufixCo...
4026092076637
770100
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770090R
Backwater valve StaufixCo...
4026092076620
770090R
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770090.10SR
Backwater valve StaufixCo...
4026092076217
770090.10SR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770090
Backwater valve StaufixCo...
4026092076194
770090
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770150.10S
Backwater valve StaufixCo...
4026092076767
770150.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770125.10SR
Backwater valve StaufixCo...
4026092076712
770125.10SR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770200.10X
Backwater valve StaufixCo...
4026092076842
770200.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770150.10X
Backwater valve StaufixCo...
4026092076781
770150.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770150
Backwater valve StaufixCo...
4026092076750
770150
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
770090.10XR
Backwater valve StaufixCo...
4026092076613
770090.10XR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770125.10XR
Backwater valve StaufixCo...
4026092076736
770125.10XR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
770200.10SR
Backwater valve StaufixCo...
4026092076835
770200.10SR
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表