Standard Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Electrically-driven Actuator
Compact Linear Actuator
DRLII Series
Frame Size 42
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/electrically_driven_actuator/compact_linear_actuator/drl2_series/size42/standard_type_asmtab.prj},{NB=DRL42-04B2MM-KB(0)},{CNSORDERNO=DRL42-04B2MM-KB},{TYPE=Standard},{FS=42},{STRVIS=40},{BSTVIS=Ground ball screw},{L=2},{MTVIS=High resolution motor type},{OVIS=withBrake},{TODVIS=LRD507-K},{KOMVIS=DC input},{SVIS=without Guide},{POR=0},{PPATH=../../drl_serie/assemblies/drl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
FS
Frame Size
[mm]
STRVIS
Stroke
ⁿ/ₐ
BSTVIS
Ball Screw Type
ⁿ/ₐ
L
Lead
[mm]
MTVIS
Motor Type
ⁿ/ₐ
OVIS
Option
ⁿ/ₐ
TODVIS
Type of Driver
ⁿ/ₐ
DRL42-04A2P-KB
DRL42-04A2P-KB
Standard
42
40
Rolled ball screw
2
Standard motor type
Without Additional Functi...
LRD507-K
DRL42-04A2PN-KB
DRL42-04A2PN-KB
Standard
42
40
Rolled ball screw
2
Standard motor type
With Adjusting Knob
LRD507-K
DRL42-04A2PM-KB
DRL42-04A2PM-KB
Standard
42
40
Rolled ball screw
2
Standard motor type
Electromagnetic Brake Typ...
LRD507-K
DRL42-04B2P-KB
DRL42-04B2P-KB
Standard
42
40
Ground ball screw
2
Standard motor type
Without Additional Functi...
LRD507-K
DRL42-04B2PN-KB
DRL42-04B2PN-KB
Standard
42
40
Ground ball screw
2
Standard motor type
With Adjusting Knob
LRD507-K
DRL42-04B2PM-KB
DRL42-04B2PM-KB
Standard
42
40
Ground ball screw
2
Standard motor type
Electromagnetic Brake Typ...
LRD507-K
DRL42-10A2P-KB
DRL42-10A2P-KB
Standard
42
100
Rolled ball screw
2
Standard motor type
Without Additional Functi...
LRD507-K
DRL42-10B2P-KB
DRL42-10B2P-KB
Standard
42
100
Ground ball screw
2
Standard motor type
Without Additional Functi...
LRD507-K
DRL42-04A8P-KB
DRL42-04A8P-KB
Standard
42
40
Rolled ball screw
8
Standard motor type
Without Additional Functi...
LRD507-K
DRL42-04A8PN-KB
DRL42-04A8PN-KB
Standard
42
40
Rolled ball screw
8
Standard motor type
With Adjusting Knob
LRD507-K
DRL42-04A8PM-KB
DRL42-04A8PM-KB
Standard
42
40
Rolled ball screw
8
Standard motor type
Electromagnetic Brake Typ...
LRD507-K
DRL42-10A8P-KB
DRL42-10A8P-KB
Standard
42
100
Rolled ball screw
8
Standard motor type
Without Additional Functi...
LRD507-K
DRL42-04B2M-KB
DRL42-04B2M-KB
Standard
42
40
Ground ball screw
2
High resolution motor typ...
Without Additional Functi...
LRD507-K
DRL42-04B2MN-KB
DRL42-04B2MN-KB
Standard
42
40
Ground ball screw
2
High resolution motor typ...
With Adjusting Knob
LRD507-K
DRL42-04B2MM-KB
DRL42-04B2MM-KB
Standard
42
40
Ground ball screw
2
High resolution motor typ...
Electromagnetic Brake Typ...
LRD507-K
DRL42-04A2P-KD
DRL42-04A2P-KD
Standard
42
40
Rolled ball screw
2
Standard motor type
Without Additional Functi...
LRD507-KD
DRL42-04A2PN-KD
DRL42-04A2PN-KD
Standard
42
40
Rolled ball screw
2
Standard motor type
With Adjusting Knob
LRD507-KD
DRL42-04A2PM-KD
DRL42-04A2PM-KD
Standard
42
40
Rolled ball screw
2
Standard motor type
Electromagnetic Brake Typ...
LRD507-KD
DRL42-04B2P-KD
DRL42-04B2P-KD
Standard
42
40
Ground ball screw
2
Standard motor type
Without Additional Functi...
LRD507-KD
DRL42-04B2PN-KD
DRL42-04B2PN-KD
Standard
42
40
Ground ball screw
2
Standard motor type
With Adjusting Knob
LRD507-KD
DRL42-04B2PM-KD
DRL42-04B2PM-KD
Standard
42
40
Ground ball screw
2
Standard motor type
Electromagnetic Brake Typ...
LRD507-KD
DRL42-10A2P-KD
DRL42-10A2P-KD
Standard
42
100
Rolled ball screw
2
Standard motor type
Without Additional Functi...
LRD507-KD
DRL42-10B2P-KD
DRL42-10B2P-KD
Standard
42
100
Ground ball screw
2
Standard motor type
Without Additional Functi...
LRD507-KD
DRL42-04A8P-KD
DRL42-04A8P-KD
Standard
42
40
Rolled ball screw
8
Standard motor type
Without Additional Functi...
LRD507-KD
DRL42-04A8PN-KD
DRL42-04A8PN-KD
Standard
42
40
Rolled ball screw
8
Standard motor type
With Adjusting Knob
LRD507-KD
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성