ST055N Chain Unit - Cable Chain
CP System
Shift Chain
Normal Type
ST 055N
parts
Powered by
CAD模型選擇
{cps/shift_chain/normal_type/st055n/parts/st055n-chain_unit.prj},{NB=ST055N.75.0-Chain_Unit},{IDNR=},{PN=75.0},{A=96.0},{B=52.0},{C=75.0},{D=40.0},{PNI=75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
PN
[mm]
A
Width(outer)
[mm]
B
Height(Outer)
[mm]
C
Frame
[mm]
D
Height(Inner)
[mm]
PNI
[mm]
ST055N.35.0-Chain_Unit
35.0
56.0
52.0
35.0
40.0
35
ST055N.50.0-Chain_Unit
50.0
71.0
52.0
50.0
40.0
50
ST055N.55.0-Chain_Unit
55.0
76.0
52.0
55.0
40.0
55
ST055N.75.0-Chain_Unit
75.0
96.0
52.0
75.0
40.0
75
ST055N.100.0-Chain_Unit
100.0
121.0
52.0
100.0
40.0
100
ST055N.125.0-Chain_Unit
125.0
146.0
52.0
125.0
40.0
125
ST055N.150.0-Chain_Unit
150.0
171.0
52.0
150.0
40.0
150
ST055N.175.0-Chain_Unit
175.0
196.0
52.0
175.0
40.0
175
ST055N.200.0-Chain_Unit
200.0
221.0
52.0
200.0
40.0
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表