카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7425 - Guide bushes with flange, ball guide plastic
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7425_asmtab.prj},{NB=ST7425.30X045X054},{BESTNR=ST7425.30X045X054},{D1=30},{D2=38},{D3=48},{D5=72},{D8=58},{D9=5.5},{K=28},{T=5.7},{L1=45},{L2=54},{L3=30},{L4=15},{VER=1.000},{BM=mit Flansch Wälzführung mit Kugelkäfig Kunststoff},{SD1=10.000},{WG=0.510},{PPATH=parts/st_7425/st_7425_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
K
Length
[mm]
T
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7425.15X029X043
ST7425.15X029X043
15
21
28
45
35
4.5
15
3.5
29
43
23
6
with flange Rolling guide...
0.150
ST7425.15X036X043
ST7425.15X036X043
15
21
28
45
35
4.5
15
3.5
36
43
30
6
with flange Rolling guide...
0.210
ST7425.16X029X043
ST7425.16X029X043
16
22
28
45
35
4.5
15
3.5
29
43
23
6
with flange Rolling guide...
0.145
ST7425.16X036X043
ST7425.16X036X043
16
22
28
45
35
4.5
15
3.5
36
43
30
6
with flange Rolling guide...
0.205
ST7425.19X038X043
ST7425.19X038X043
19
25
32
50
40
4.5
18
4.6
38
43
23
15
with flange Rolling guide...
0.270
ST7425.19X045X054
ST7425.19X045X054
19
25
32
50
40
4.5
18
4.6
45
54
30
15
with flange Rolling guide...
0.300
ST7425.19X051X063
ST7425.19X051X063
19
25
32
50
40
4.5
18
4.6
51
63
36
15
with flange Rolling guide...
0.335
ST7425.20X038X043
ST7425.20X038X043
20
26
32
50
40
4.5
18
4.6
38
43
23
15
with flange Rolling guide...
0.230
ST7425.20X045X054
ST7425.20X045X054
20
26
32
50
40
4.5
18
4.6
45
54
30
15
with flange Rolling guide...
0.230
ST7425.20X051X063
ST7425.20X051X063
20
26
32
50
40
4.5
18
4.6
51
63
36
15
with flange Rolling guide...
0.330
ST7425.24X038X043
ST7425.24X038X043
24
30
40
63
50
5.5
23
5.7
38
43
23
15
with flange Rolling guide...
0.365
ST7425.24X055X063
ST7425.24X055X063
24
30
40
63
50
5.5
23
5.7
55
63
30
25
with flange Rolling guide...
0.575
ST7425.24X062X074
ST7425.24X062X074
24
30
40
63
50
5.5
23
5.7
62
74
37
25
with flange Rolling guide...
0.605
ST7425.25X038X043
ST7425.25X038X043
25
31
40
63
50
5.5
23
5.7
38
43
23
15
with flange Rolling guide...
0.355
ST7425.25X055X063
ST7425.25X055X063
25
31
40
63
50
5.5
23
5.7
55
63
30
25
with flange Rolling guide...
0.560
ST7425.25X062X074
ST7425.25X062X074
25
31
40
63
50
5.5
23
5.7
62
74
37
25
with flange Rolling guide...
0.595
ST7425.30X045X054
ST7425.30X045X054
30
38
48
72
58
5.5
28
5.7
45
54
30
15
with flange Rolling guide...
0.510
ST7425.30X062X074
ST7425.30X062X074
30
38
48
72
58
5.5
28
5.7
62
74
37
25
with flange Rolling guide...
0.785
ST7425.30X072X083
ST7425.30X072X083
30
38
48
72
58
5.5
28
5.7
72
83
47
25
with flange Rolling guide...
0.860
ST7425.32X045X054
ST7425.32X045X054
32
40
48
72
58
5.5
28
5.7
45
54
30
15
with flange Rolling guide...
0.475
ST7425.32X062X074
ST7425.32X062X074
32
40
48
72
58
5.5
28
5.7
62
74
37
25
with flange Rolling guide...
0.740
ST7425.32X072X083
ST7425.32X072X083
32
40
48
72
58
5.5
28
5.7
72
83
47
25
with flange Rolling guide...
0.785
ST7425.38X055X058
ST7425.38X055X058
38
46
58
85
70
6.6
33
6.8
55
58
30
25
with flange Rolling guide...
0.900
ST7425.38X067X088
ST7425.38X067X088
38
46
58
85
70
6.6
33
6.8
67
88
37
30
with flange Rolling guide...
1.115
ST7425.38X077X094
ST7425.38X077X094
38
46
58
85
70
6.6
33
6.8
77
94
47
30
with flange Rolling guide...
1.180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ST 7426 - Guide bushes with flange, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
EH 22400. - Locating Bushings with flange, for ball lock pins and socket pi...
Halder
22.12.2022
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7117 - Guide pillars with middle mount shoulder
Steinel Normalien
14.05.2024
ST 7118 - Guide pillars with small middle mount shoulder
Steinel Normalien
14.05.2024
ST 7424 - Guide bushes with flange, ball guide brass
Steinel Normalien
14.05.2024
ST 7150 - Ball cage brass
Steinel Normalien
14.05.2024
ST 7469 - Guide bushes with sliding guide, for industrial tool making
Steinel Normalien
14.05.2024
ST 7415 - Guide bushes with shoulder, ball guide plastic
Steinel Normalien
14.05.2024
ST 7481 - Guide bushes with flange, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7130 - Ball cages, made of aluminium
Steinel Normalien
14.05.2024
03150-10 - Threaded Bushings for grid systems
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성