您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC - Rubber wheels, polyamide centre with threadguards, swivel bracket with stem
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber institutional wheels, polyamide centre with threadguards
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_r_s/src_asmtab.prj},{NB=376102},{COD=376102},{D=60},{F=24},{H=83},{T=M12},{FS=25},{G=41},{E=21},{LC=50},{W=0.25},{INFO=Technical description},{BR=6},{PPATH=37_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
T
Threaded stem diameter
ⁿ/ₐ
FS
Threaded stem length
[mm]
G
Plate diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
376100
376100
40
18
59
M8
15
35
24
30
0.13
376101
376101
50
18
66
M8
15
35
21
35
0.13
376102
376102
60
24
83
M12
25
41
21
50
0.25
376303
376303
75
24
101
M12
25
41
30
55
0.32
376103
376103
80
24
104
M12
25
41
30
55
0.34
376104
376104
100
24
121
M12
25
41
33
55
0.42
376105
376105
125
30
150
M12
25
52
37
80
0.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRC FR - Rubber wheels, polyamide centre with threadguards, swivel bracket ...
Tellurerota
06.05.2024
SRP FR - Rubber wheels, polyamide centre with threadguards, swivel top plat...
Tellurerota
06.05.2024
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zin...
Tellurerota
06.05.2024
SRP - Rubber wheels, polyamide centre with threadguards, swivel top plate b...
Tellurerota
06.05.2024
SF - Rubber wheels, polyamide centre with threadguards, fixed bracket
Tellurerota
06.05.2024
SRFP/NL - Polyamide 6 solid wheels charged with glass fiber, swivel bolt ho...
Tellurerota
06.05.2024
Electrically Conductive - Electrically Conductive Hospital Wheel
Colson Group
22.05.2023
Institutional injection polyurethane wheels, polyamide 6 centre, zinc-plate...
Tellurerota
06.05.2024
SRFP - Rubber wheels, polyamide centre with threadguards, swivel bracket wi...
Tellurerota
06.05.2024
NMRV-NMRV - Double worm geared motor fitted for motor coupling version PAM ...
Motovario
15.03.2023
SRP/EE MHD - Polyamide 6 wheels for heavy loads, swivel top plate bracket t...
Tellurerota
06.05.2024
SRC - Black polyamide 6 institutional wheels, swivel bracket with stem
Tellurerota
06.05.2024
SRP/P - "TR" high thickness polyurethane wheels, aluminium centre, swivel t...
Tellurerota
06.05.2024
RBGtc - Platinum rubber castor with central hole - Average load up to 110 k...
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表