目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC/NL FR - Injection polyurethane wheels, 55 shore D polyamide 6 centre, swivel bracket with stem type "NL" with brake
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, standard duty brackets (NL)
61NL Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nl/61nl_80_125/src_fr_nl_asmtab.prj},{NB=616203},{BR=4},{COD=616203},{WT=CB},{D=125},{F=35},{H=156},{G=73},{T=12},{FLC=47},{E=37},{O=120},{LC=180},{DD=15},{L1=60},{L=45},{VER=1},{TG=0},{W=2.00},{DFA=8},{PPATH=srfp_nl_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
T
Stem diameter
[mm]
FLC
F Stem length
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
616202
616202
100
30
128
73
12
47
35
120
120
1.88
616203
616203
125
35
156
73
12
47
37
120
180
2.00
616204
616204
150
35
182
73
12
47
34
120
220
2.14
616211
616211
150
45
188
102
20
56
56
156
250
2.98
616206
616206
200
50
236
102
20
56
56
156
300
3.41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表