Sprocket for Sideflex Safety Finger Chain with Rubber - 82.6 Series
LILAI Chain
Sideflex Plastic Table Top Chain
82.6 Series
Powered by
CAD모델 선택
{lilai/psbftc/82.6_series/82.6_cx_sprocket.prj},{NB=1-82.6-CX-11-30},{PM=1},{SERIES=82.6-CX},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Suitable for light-duty transportation, strong and durable},{JG=Bore tolerance : d +0.08/+0.02},{TN=11},{PD=118.91},{OD=119.4},{BORE=30},{TOP=106.4},{A=90}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-82.6-CX-9-20
1-82.6-CX-9-20
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
9
97.95
98.5
20
1-82.6-CX-9-25
1-82.6-CX-9-25
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
9
97.95
98.5
25
1-82.6-CX-9-30
1-82.6-CX-9-30
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
9
97.95
98.5
30
1-82.6-CX-9-35
1-82.6-CX-9-35
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
9
97.95
98.5
35
1-82.6-CX-10-20
1-82.6-CX-10-20
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
10
108.41
108.9
20
1-82.6-CX-10-25
1-82.6-CX-10-25
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
10
108.41
108.9
25
1-82.6-CX-10-30
1-82.6-CX-10-30
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
10
108.41
108.9
30
1-82.6-CX-10-35
1-82.6-CX-10-35
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
10
108.41
108.9
35
1-82.6-CX-11-25
1-82.6-CX-11-25
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
11
118.91
119.4
25
1-82.6-CX-11-30
1-82.6-CX-11-30
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
11
118.91
119.4
30
1-82.6-CX-11-35
1-82.6-CX-11-35
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
11
118.91
119.4
35
1-82.6-CX-11-40
1-82.6-CX-11-40
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
11
118.91
119.4
40
1-82.6-CX-12-25
1-82.6-CX-12-25
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
12
129.43
129.9
25
1-82.6-CX-12-30
1-82.6-CX-12-30
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
12
129.43
129.9
30
1-82.6-CX-12-35
1-82.6-CX-12-35
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
12
129.43
129.9
35
1-82.6-CX-12-40
1-82.6-CX-12-40
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
12
129.43
129.9
40
1-82.6-CX-13-25
1-82.6-CX-13-25
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
13
139.98
140.4
25
1-82.6-CX-13-30
1-82.6-CX-13-30
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
13
139.98
140.4
30
1-82.6-CX-13-35
1-82.6-CX-13-35
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
13
139.98
140.4
35
1-82.6-CX-13-40
1-82.6-CX-13-40
Polyamide PA6, Machined, ...
Suitable for light-duty t...
Bore tolerance : d +0.08/...
13
139.98
140.4
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성