SPC/3 - V-BELT PULLEYS FOR LOCKING DEVICES
Chiaravalli
Open transmission
V-belt pulleys
Pulleys for trapezodial V belts
FOR LOCKING DEVICES
SPC
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/pulleys_for_trapezodial_v_belts/for_locking_devices/spc/3_grooves.prj},{NB=91481603},{DP=160},{CODE=91481603},{D=Ø 80 H8},{NG=3},{EXEC=P/1},{F=85},{L=27},{M=-},{R=58},{DI=103},{S=-},{WEIGHT=5.81},{MAT=CAST-IRON G20},{LX=27},{MX=0},{RX=58},{DIX=103.000},{SX=0.000},{DX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
DP
Dp
[mm]
CODE
Part number
ⁿ/ₐ
D
Ø D
[mm]
NG
Grooves
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
F
[mm]
L
[mm]
M
Ø M
[mm]
R
[mm]
DI
Ø Di
[mm]
S
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
91481603
160
91481603
Ø 80 H8
3
P/1
85
27
-
58
103
-
5.81
CAST-IRON G20
91481903
190
91481903
Ø 80 H8
3
P/1
85
27
-
58
133
-
8.10
CAST-IRON G20
91482253
225
91482253
Ø 80 H8
3
D
85
27
120
29
168
25
10.65
CAST-IRON G20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表