您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
SPB/3 - V-BELT PULLEYS PILOT BORE
Chiaravalli
Open transmission
V-belt pulleys
Pulleys for trapezodial V belts
PILOT BORE
SPT
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/pulleys_for_trapezodial_v_belts/pilot_bore/spb/3_grooves.prj},{NB=91322003},{CODE=91322003},{PM=SPB200-3},{P=200},{O=207},{NG=3},{N=80},{L=60},{D=158},{S=18},{B=63},{EXEC=4},{DH9=20},{WEIGHT=8.03},{MAT=CAST-IRON G20},{NX=80},{LX=60},{DX=158},{SX=18},{R1=0.000},{R2=0.000},{RA=0.000},{RB=0.000},{L1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
PRODUCT CODE
ⁿ/ₐ
PM
PRODUCT MODEL
ⁿ/ₐ
P
[mm]
O
[mm]
NG
Grooves
ⁿ/ₐ
N
[mm]
L
[mm]
D
[mm]
S
[mm]
B
[mm]
EXEC
TYPE
ⁿ/ₐ
DH9
d (H9)
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
91320603
91320603
SPB60-3
60
67
3
-
-
-
-
63
7
15
1.03
CAST-IRON G20
91320703
91320703
SPB70-3
70
77
3
-
-
-
-
63
7
15
1.40
CAST-IRON G20
91320803
91320803
SPB80-3
80
87
3
-
-
-
-
63
7
15
1.77
CAST-IRON G20
91320903
91320903
SPB90-3
90
97
3
-
-
-
-
63
7
15
2.30
CAST-IRON G20
91321003
91321003
SPB100-3
100
107
3
-
-
-
-
63
7
15
2.87
CAST-IRON G20
91321123
91321123
SPB112-3
112
119
3
-
-
-
-
63
7
15
3.59
CAST-IRON G20
91321203
91321203
SPB120-3
120
127
3
-
-
-
-
63
7
15
4.30
CAST-IRON G20
91321253
91321253
SPB125-3
125
132
3
-
60
83
-
63
2
15
4.61
CAST-IRON G20
91321303
91321303
SPB130-3
130
137
3
-
60
86
-
63
2
15
5.00
CAST-IRON G20
91321403
91321403
SPB140-3
140
147
3
-
60
98
-
63
2
20
5.75
CAST-IRON G20
91321503
91321503
SPB150-3
150
157
3
-
60
108
-
63
2
20
6.76
CAST-IRON G20
91321603
91321603
SPB160-3
160
167
3
-
60
118
-
63
2
20
7.73
CAST-IRON G20
91321703
91321703
SPB170-3
170
177
3
70
60
128
30
63
4
20
8.76
CAST-IRON G20
91321803
91321803
SPB180-3
180
187
3
80
60
138
18
63
4
20
6.60
CAST-IRON G20
91322003
91322003
SPB200-3
200
207
3
80
60
158
18
63
4
20
8.03
CAST-IRON G20
91322123
91322123
SPB212-3
212
219
3
80
60
170
18
63
4
20
9.25
CAST-IRON G20
91322253
91322253
SPB225-3
225
232
3
80
60
184
18
63
4
20
9.55
CAST-IRON G20
91322503
91322503
SPB250-3
250
257
3
80
60
208
18
63
4
20
11.37
CAST-IRON G20
91322803
91322803
SPB280-3
280
287
3
90
60
238
18
63
4
20
11.09
CAST-IRON G20
91323003
91323003
SPB300-3
300
307
3
90
60
258
18
63
6
20
11.40
CAST-IRON G20
91323153
91323153
SPB315-3
315
322
3
90
60
273
18
63
6
20
12.11
CAST-IRON G20
91323403
91323403
SPB340-3
340
347
3
92
60
298
18
63
6
25
14.14
CAST-IRON G20
91323553
91323553
SPB355-3
355
362
3
92
60
313
18
63
6
25
14.95
CAST-IRON G20
91323803
91323803
SPB380-3
380
387
3
96
65
338
22
63
6
25
17.40
CAST-IRON G20
91324003
91324003
SPB400-3
400
407
3
96
65
358
22
63
5
25
19.51
CAST-IRON G20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表