您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
SPA/03 - V-BELT pulleys for tapper bushes
Chiaravalli
Open transmission
V-belt pulleys
Pulleys for trapezodial V belts
FOR TAPER BUSHES
SPA
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/pulleys_for_trapezodial_v_belts/for_taper_bushes/spa/3_grooves.prj},{NB=91201803},{CODE=91201803},{PM=SPA180-03},{NG=3},{P=180},{O=185.5},{EXEC=8},{BUSH=2517},{BM=60},{E=-},{F=50},{J=146},{K=5},{L=45},{M=-},{N=-},{WEIGHT=6},{MAT=CAST-IRON G20},{PX=180},{EX=0},{JX=146},{KX=5.000},{MX=0.000},{NX=0.000},{BUSHX=2517},{R1=0.000},{R2=0.000},{E1=MIN},{OX=185.500},{RA=0.000},{RB=0.000},{L1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
PRODUCT CODE
ⁿ/ₐ
PM
PRODUCT MODEL
ⁿ/ₐ
NG
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
EXEC
TYPE
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
91200713
91200713
SPA71-03
3
71
76.5
8
1108
28
-
50
40
28
22
-
-
0.7
CAST-IRON G20
91200753
91200753
SPA75-03
3
75
80.5
8
1108
28
-
50
44
28
22
-
-
0.8
CAST-IRON G20
91200803
91200803
SPA80-03
3
80
85.5
8
1210
32
-
50
50
25
25
-
-
0.8
CAST-IRON G20
91200853
91200853
SPA85-03
3
85
90.5
8
1210
32
-
50
55
25
25
-
-
0.94
CAST-IRON G20
91200903
91200903
SPA90-03
3
90
95.5
8
1610
42
-
50
59
25
25
-
-
0.95
CAST-IRON G20
91200953
91200953
SPA95-03
3
95
100.5
8
1610
42
-
50
63
25
25
-
-
1.12
CAST-IRON G20
91201003
91201003
SPA100-03
3
100
105.5
2
1610
42
-
50
66
-
25
25
-
1.3
CAST-IRON G20
91201063
91201063
SPA106-03
3
106
111.5
2
1610
42
-
50
72
-
25
25
-
1.52
CAST-IRON G20
91201123
91201123
SPA112-03
3
112
117.5
8
2012
50
-
50
78
18
32
-
-
1.57
CAST-IRON G20
91201183
91201183
SPA118-03
3
118
123.5
2
2012
50
-
50
84
-
32
18
-
1.85
CAST-IRON G20
91201253
91201253
SPA125-03
3
125
130.5
2
2012
50
-
50
91
-
32
18
-
2.2
CAST-IRON G20
91201323
91201323
SPA132-03
3
132
137.5
2
2012
50
-
50
98
-
32
18
-
2.53
CAST-IRON G20
91201403
91201403
SPA140-03
3
140
145.5
8
2517
60
-
50
106
5
45
-
-
2.87
CAST-IRON G20
91201503
91201503
SPA150-03
3
150
155.5
8
2517
60
-
50
116
5
45
-
-
3.55
CAST-IRON G20
91201603
91201603
SPA160-03
3
160
165.5
8
2517
60
-
50
125
5
45
-
-
4.33
CAST-IRON G20
91201703
91201703
SPA170-03
3
170
175.5
8
2517
60
-
50
135
5
45
-
-
5.1
CAST-IRON G20
91201803
91201803
SPA180-03
3
180
185.5
8
2517
60
-
50
146
5
45
-
-
6
CAST-IRON G20
91201903
91201903
SPA190-03
3
190
195.5
8
2517
60
-
50
156
5
45
-
-
6.92
CAST-IRON G20
91202003
91202003
SPA200-03
3
200
205.5
6
2517
60
20
50
165
2.5
45
2.5
123
6.15
CAST-IRON G20
91202123
91202123
SPA212-03
3
212
217.5
5
2517
60
-
50
177
2.5
45
2.5
123
6.03
CAST-IRON G20
91202243
91202243
SPA224-03
3
224
229.5
5
2517
60
-
50
189
2.5
45
2.5
124
6.4
CAST-IRON G20
91202363
91202363
SPA236-03
3
236
241.5
5
2517
60
-
50
202
2.5
45
2.5
124
6.8
CAST-IRON G20
91202503
91202503
SPA250-03
3
250
255.5
5
2517
60
-
50
215
2.5
45
2.5
124
7.25
CAST-IRON G20
91202803
91202803
SPA280-03
3
280
285.5
5
2517
60
-
50
245
2.5
45
2.5
124
8.15
CAST-IRON G20
91203003
91203003
SPA300-03
3
300
305.5
4
3020
75
-
50
265
0.5
51
0.5
150
10.04
CAST-IRON G20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表