目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SP Tee
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/sp_tee.prj},{NB=PT2H9Z},{ORDERNO=PT2H9Z},{STD=JIS},{A=200x25},{D1=216.00},{T1=12.8},{L=670},{H=275.0},{SL1=294.0},{X=0.000},{XX=0.000},{D2=34},{T2=3.4},{SL2=148.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Nominal diameter
[mm]
D1
[mm]
T1
t1
[mm]
L
[mm]
SL1
l1
[mm]
D2
[mm]
T2
t2
[mm]
SL2
l2
[mm]
PT1H6Z
PT1H6Z
JIS
100x25
114.00
6.8
500
209.0
34
3.4
148.000
PT1H4Z
PT1H4Z
JIS
100x40
114.00
6.8
500
209.0
48
4.4
148.000
PT1F8Z
PT1F8Z
JIS
150x25
165.00
9.8
600
259.0
34
3.4
148.000
PT1F6Z
PT1F6Z
JIS
150x40
165.00
9.8
600
259.0
48
4.4
148.000
PT1F5Z
PT1F5Z
JIS
150x50
165.00
9.8
600
250.0
60
5.5
150.000
PT1F3Z
PT1F3Z
JIS
150x75
165.00
9.8
707
195.0
89
5.3
110.000
PT1F2Z
PT1F2Z
JIS
150x100
165.00
9.8
640
244.0
114
6.8
170.000
PT1FZ
PT1FZ
JIS
150x150
165.00
9.8
707
201.0
165
9.8
195.000
PT2H9Z
PT2H9Z
JIS
200x25
216.00
12.8
670
294.0
34
3.4
148.000
PT2H7Z
PT2H7Z
JIS
200x40
216.00
12.8
670
294.0
48
4.4
148.000
PT2H6Z
PT2H6Z
JIS
200x50
216.00
12.8
670
288.0
60
5.5
147.999
PT2H4
PT2H4
JIS
200x75
216.00
12.8
912
220.0
89
5.3
110.000
PT2H3Z
PT2H3Z
JIS
200x100
216.00
12.8
730
292.0
114
6.8
168.000
PT2HZ
PT2HZ
JIS
200x200
216.00
12.8
912
220.0
216
12.8
220.000
PT2H4Z
PT2H4Z
ISOXJIS
200x75
250.00
14.8
950
280.0
89
5.3
100.000
PT2HC
PT2HC
ISO
200x200
250.00
14.8
1115
300.0
250
14.8
290.000
PT2F5Z
PT2F5Z
ISO
250x75
315.00
18.7
950
280.0
89
5.3
100.000
PT2FC
PT2FC
ISO
250x250
315.00
18.7
1180
290.0
315
18.7
290.000
PT3HC
PT3HC
ISO
300x300
355.00
21.1
1450
390.0
355
21.1
390.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表