Solid Bottom - Aluminum E1 Long Span 203mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_e1_long_span_203mm_siderail/solid_bottom.prj},{NB=4IA-9X91},{SHA256=rlO8gC0ziGOrSxLFFKv6CWPUQGmMg4MKADHOJIrRljc=},{INAME=01153__4ia2d9x91},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=9 - E / 203 mm (8.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=4IA-9X91}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-9331
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
3IA-9331
3IA-9351
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
1 - Solid Bottom
3IA-9351
3IA-9361
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
1 - Solid Bottom
3IA-9361
3IA-9371
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
1 - Solid Bottom
3IA-9371
3IA-9381
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
8 - 750 mm (30)"
1 - Solid Bottom
3IA-9381
3IA-9391
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
9 - 900 mm (36)"
1 - Solid Bottom
3IA-9391
3IA-9631
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
3 - 203 mm (8)"
1 - Solid Bottom
3IA-9631
3IA-9651
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
5 - 300 mm (12)"
1 - Solid Bottom
3IA-9651
3IA-9661
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
6 - 450 mm (18)"
1 - Solid Bottom
3IA-9661
3IA-9671
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
7 - 600 mm (24)"
1 - Solid Bottom
3IA-9671
3IA-9681
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
8 - 750 mm (30)"
1 - Solid Bottom
3IA-9681
3IA-9691
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
9 - 900 mm (36)"
1 - Solid Bottom
3IA-9691
3IA-9931
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
3 - 203 mm (8)"
1 - Solid Bottom
3IA-9931
3IA-9951
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
5 - 300 mm (12)"
1 - Solid Bottom
3IA-9951
3IA-9961
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
6 - 450 mm (18)"
1 - Solid Bottom
3IA-9961
3IA-9971
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
7 - 600 mm (24)"
1 - Solid Bottom
3IA-9971
3IA-9981
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
8 - 750 mm (30)"
1 - Solid Bottom
3IA-9981
3IA-9991
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
9 - 900 mm (36)"
1 - Solid Bottom
3IA-9991
3IA-9X31
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
3 - 203 mm (8)"
1 - Solid Bottom
3IA-9X31
3IA-9X51
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
5 - 300 mm (12)"
1 - Solid Bottom
3IA-9X51
3IA-9X61
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
6 - 450 mm (18)"
1 - Solid Bottom
3IA-9X61
3IA-9X71
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
7 - 600 mm (24)"
1 - Solid Bottom
3IA-9X71
3IA-9X81
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
8 - 750 mm (30)"
1 - Solid Bottom
3IA-9X81
3IA-9X91
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
9 - 900 mm (36)"
1 - Solid Bottom
3IA-9X91
4IA-9331
Inside Vertical Fitting
Aluminum
4 - 45°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
4IA-9331
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表