Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_e1_heavy_duty_160mm_siderail/solid_bottom.prj},{NB=4IA-HX91},{SHA256=rPstIVhnk2aBRVmLhcXV8w2c3pg+Cz5edX9cIB1eykc=},{INAME=00833__4ia2dhx91},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=H - E / 160 mm (6.3)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=4IA-HX91}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-H321
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
1 - Solid Bottom
3IA-H321
3IA-H331
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
1 - Solid Bottom
3IA-H331
3IA-H351
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
1 - Solid Bottom
3IA-H351
3IA-H361
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
1 - Solid Bottom
3IA-H361
3IA-H371
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
7 - 600 mm (24)"
1 - Solid Bottom
3IA-H371
3IA-H381
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
8 - 750 mm (30)"
1 - Solid Bottom
3IA-H381
3IA-H391
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
3 - 305
9 - 900 mm (36)"
1 - Solid Bottom
3IA-H391
3IA-H621
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
2 - 150 mm (6)"
1 - Solid Bottom
3IA-H621
3IA-H631
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
3 - 203 mm (8)"
1 - Solid Bottom
3IA-H631
3IA-H651
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
5 - 300 mm (12)"
1 - Solid Bottom
3IA-H651
3IA-H661
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
6 - 450 mm (18)"
1 - Solid Bottom
3IA-H661
3IA-H671
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
7 - 600 mm (24)"
1 - Solid Bottom
3IA-H671
3IA-H681
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
8 - 750 mm (30)"
1 - Solid Bottom
3IA-H681
3IA-H691
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
6 - 610
9 - 900 mm (36)"
1 - Solid Bottom
3IA-H691
3IA-H921
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
2 - 150 mm (6)"
1 - Solid Bottom
3IA-H921
3IA-H931
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
3 - 203 mm (8)"
1 - Solid Bottom
3IA-H931
3IA-H951
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
5 - 300 mm (12)"
1 - Solid Bottom
3IA-H951
3IA-H961
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
6 - 450 mm (18)"
1 - Solid Bottom
3IA-H961
3IA-H971
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
7 - 600 mm (24)"
1 - Solid Bottom
3IA-H971
3IA-H981
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
8 - 750 mm (30)"
1 - Solid Bottom
3IA-H981
3IA-H991
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
9 - 915
9 - 900 mm (36)"
1 - Solid Bottom
3IA-H991
3IA-HX21
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
2 - 150 mm (6)"
1 - Solid Bottom
3IA-HX21
3IA-HX31
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
3 - 203 mm (8)"
1 - Solid Bottom
3IA-HX31
3IA-HX51
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
5 - 300 mm (12)"
1 - Solid Bottom
3IA-HX51
3IA-HX61
Inside Vertical Fitting
Aluminum
3 - 30°
H - E / 160 mm (6.3)"
X - 1220
6 - 450 mm (18)"
1 - Solid Bottom
3IA-HX61
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表