您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SNX 500 - Plummer Blocks for bearings 1200K, 2200K, 22200K, 23200K
Dodge
Mounted Bearings
Spherical Roller Bearings
SNX
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/snx/snx500_asmtab.prj},{NB=P2B517-SNX-75MFSKLD},{SERIES=517},{SS=SKLD},{SS1=75},{A1=131.6},{B=320},{C=90},{DMIN=250.8},{DMAX=279.4},{F=M20},{F1=20},{H=32},{J=187},{K=62.7},{M=95},{P=208},{Q=18.0},{W=35.5},{X=52.6},{Y=28.0},{PPATH=parts/snx500_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SS1
Shaft Size
[mm]
A1
[mm]
B
[mm]
C
[mm]
DMIN
D MIN
[mm]
DMAX
D MAX
[mm]
F
Bolt Dia.
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
P
[mm]
Q
[mm]
W
Static Oil Level
ⁿ/ₐ
X
[mm]
Y
[mm]
A
A (with seals)
[mm]
L1
L-1
[mm]
P2B509-SNX-40MFSKLD
509
P2B509-SNX-40MFSKLD
SNX 509
40
94.3
210
60
158.8
177.8
M12
25
112
45.2
60
124
11.5
24.0
29.0
20.0
90.5
59.0
P2B510-SNX-45MFSKLD
510
P2B510-SNX-45MFSKLD
SNX 510
45
99.1
210
60
165.1
177.8
M12
23
113
47.6
60
130
11.5
29.0
30.5
17.0
95.3
64.0
P2B511-SNX-50MFSKLD
511
P2B511-SNX-50MFSKLD
SNX 511
50
103.8
244
70
187.3
209.6
M16
26
133
50.0
70
147
12.5
28.5
33.0
22.1
100.0
68.0
P2B512-SNX-55MFSKLD
512
P2B512-SNX-55MFSKLD
SNX 512
55
115.8
270
70
196.9
229.6
M16
29
139
56.0
70
156
14.0
32.0
38.0
19.5
112.0
75.0
P2B513-SNX-60MFSKLD
513
P2B513-SNX-60MFSKLD
SNX 513
60
113.3
279
80
206.4
241.3
M16
30
155
54.8
80
165
15.5
27.0
41.1
25.0
109.5
79.0
P2B515-SNX-65MFSKLD
515
P2B515-SNX-65MFSKLD
SNX 515
65
121.2
283
80
219.1
244.5
M16
29
161
58.7
80
179
15.5
38.0
44.0
20.5
117.4
88.0
P2B516-SNX-70MFSKLD
516
P2B516-SNX-70MFSKLD
SNX 516
70
126.8
320
90
244.5
279.4
M20
33
178
61.5
95
202
16.5
34.5
49.0
30.5
123.0
93.0
P2B517-SNX-75MFSKLD
517
P2B517-SNX-75MFSKLD
SNX 517
75
131.6
320
90
250.8
279.4
M20
32
187
62.7
95
208
18.0
35.5
52.6
28.0
125.2
97.0
P2B518-SNX-80MFSKLD
518
P2B518-SNX-80MFSKLD
SNX 518
80
150.8
346
98
260.4
298.5
M20
35
195
72.2
100
220
20.0
47.0
56.8
27.5
144.4
102.0
P2B519-SNX-85MFSKLD
519
P2B519-SNX-85MFSKLD
SNX 519
85
156.4
360
98
276.2
314.3
M20
35
214
75.0
112
229
21.5
39.5
60.0
35.0
150.0
113.0
P2B520-SNX-90MFSKLD
520
P2B520-SNX-90MFSKLD
SNX 520
90
164.1
390
110
295.3
333.4
M24
40
220
80.2
112
248
23.0
45.0
66.6
30.0
160.3
113.0
P2B522-SNX-100MFSKLD
522
P2B522-SNX-100MFSKLD
SNX 522
100
173.9
419
120
323.9
364.3
M24
45
238
83.7
125
269
26.5
53.5
73.0
33.8
167.5
131.0
P2B524-SNX-110MFSKLD
524
P2B524-SNX-110MFSKLD
SNX 524
110
191.3
419
120
336.6
368.3
M24
45
267
92.5
140
286
29.0
57.0
81.0
42.1
184.9
131.0
P2B526-SNX-115MFSKLD
526
P2B526-SNX-115MFSKLD
SNX 526
115
196.9
445
130
373.9
386.6
M24
50
290
95.3
150
315
32.0
49.0
84.1
39.0
190.5
140.0
P2B528-SNX-125MFSKLD
528
P2B528-SNX-125MFSKLD
SNX 528
125
209.7
500
150
400.1
419.9
M30
50
298
101.6
150
337
34.0
51.5
92.0
34.5
203.3
160.0
P2B530-SNX-135MFSKLD
530
P2B530-SNX-135MFSKLD
SNX 530
135
226.3
530
160
442.9
457.2
M30
60
317
110.0
160
364
36.5
53.0
91.4
33.7
219.9
170.0
P2B532-SNX-140MFSKLD
532
P2B532-SNX-140MFSKLD
SNX 532
140
241.4
550
160
457.2
482.6
M30
60
338
117.5
170
379
40.0
53.2
102.4
34.0
235.0
175.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表