SNHP2S - Hexagon Head Screw with Captive Washer
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
Standard Screw
Powered by
CAD模型選擇
{nbk/e_nedzi_com/standard_screw/snhp2s.prj},{NB=SNHP2S-M6-20},{CN=SNHP2S-M6-20},{M=M6},{L=20},{D=11.5},{L1=4.0},{B=10},{T=1.5},{D1=8.5},{ST=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D
Diameter D
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Width T
[mm]
SNHP2S-M4-8
SNHP2S-M4-8
M4
8
7.0
2.8
7
1.0
SNHP2S-M4-10
SNHP2S-M4-10
M4
10
7.0
2.8
7
1.0
SNHP2S-M4-12
SNHP2S-M4-12
M4
12
7.0
2.8
7
1.0
SNHP2S-M5-10
SNHP2S-M5-10
M5
10
8.5
3.5
8
1.3
SNHP2S-M5-12
SNHP2S-M5-12
M5
12
8.5
3.5
8
1.3
SNHP2S-M5-16
SNHP2S-M5-16
M5
16
8.5
3.5
8
1.3
SNHP2S-M5-20
SNHP2S-M5-20
M5
20
8.5
3.5
8
1.3
SNHP2S-M6-10
SNHP2S-M6-10
M6
10
11.5
4.0
10
1.5
SNHP2S-M6-12
SNHP2S-M6-12
M6
12
11.5
4.0
10
1.5
SNHP2S-M6-16
SNHP2S-M6-16
M6
16
11.5
4.0
10
1.5
SNHP2S-M6-20
SNHP2S-M6-20
M6
20
11.5
4.0
10
1.5
SNHP2S-M6-25
SNHP2S-M6-25
M6
25
11.5
4.0
10
1.5
SNHP2S-M8-16
SNHP2S-M8-16
M8
16
14.5
5.5
13
2.0
SNHP2S-M8-20
SNHP2S-M8-20
M8
20
14.5
5.5
13
2.0
SNHP2S-M8-25
SNHP2S-M8-25
M8
25
14.5
5.5
13
2.0
SNHP2S-M8-30
SNHP2S-M8-30
M8
30
14.5
5.5
13
2.0
SNHP2S-M8-35
SNHP2S-M8-35
M8
35
14.5
5.5
13
2.0
SNHP2S-M10-20
SNHP2S-M10-20
M10
20
17.5
7.0
17
2.5
SNHP2S-M10-25
SNHP2S-M10-25
M10
25
17.5
7.0
17
2.5
SNHP2S-M10-30
SNHP2S-M10-30
M10
30
17.5
7.0
17
2.5
SNHP2S-M10-35
SNHP2S-M10-35
M10
35
17.5
7.0
17
2.5
SNHP2S-M10-40
SNHP2S-M10-40
M10
40
17.5
7.0
17
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表