Snap-In, series 709, Subminiature Connectors - male cable connector
binder
Subminiature Connectors
Snap-In IP40
Male cable connector moulded
Powered by
CAD模型選擇
{binder/subminiature20connectors/snap-in20ip40/male20cable20connector20moulded/snap-in2c20series207092c20subminiature20connectors.prj},{NB=79 9003 12 04},{ARTNR=79 9003 12 04},{PUBLIKATIONSKANAL=binder USA,binder HQ},{SHZART1=IP40},{BEZKUZ=Snap-In, series 709, Subminiature Connectors},{BEZ=Snap-In IP40 male cable connector, Contacts: 4, unshielded, moulded cable, IP40, PVC black, 4 x 0.25 mm², 2 m},{BER=Subminiature Connectors},{STBAUF=male cable connector},{POLZ=4},{PRGRKU=Snap-In IP40},{SER=series 709},{STVER=snap},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=800 V},{VERSMG=1},{UEBRSK=II},{ISLTFG=III},{PRFSSP=800 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=65.00},{OBGTC=70 °C},{UNGTC=-25 °C},{KABDURM=4.5},{KABLAE=2 m},{BIRKF=≥ 5 x Ø},{BIRKB=≥ 10 x Ø},{BIZY=>5 million}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
79 9001 12 03
79 9001 12 03
IP40
Snap-In, series 709, Subm...
Snap-In IP40 male cable c...
Subminiature Connectors
male cable connector
3
Snap-In IP40
series 709
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
1
II
III
800 V
3 A
≤ 3 mΩ
61.00
70 °C
-25 °C
4.5
2 m
≥ 5 x Ø
≥ 10 x Ø
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PA
PVC
black
CuZn (brass)
PVC
79 9001 15 03
79 9001 15 03
IP40
Snap-In, series 709, Subm...
Snap-In IP40 male cable c...
Subminiature Connectors
male cable connector
3
Snap-In IP40
series 709
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
1
II
III
800 V
3 A
≤ 3 mΩ
150.50
70 °C
-25 °C
4.5
5 m
≥ 5 x Ø
≥ 10 x Ø
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PA
PVC
black
CuZn (brass)
PVC
79 9003 12 04
79 9003 12 04
IP40
Snap-In, series 709, Subm...
Snap-In IP40 male cable c...
Subminiature Connectors
male cable connector
4
Snap-In IP40
series 709
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
1
II
III
800 V
3 A
≤ 3 mΩ
65.00
70 °C
-25 °C
4.5
2 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PA
PVC
black
CuZn (brass)
PVC
79 9003 15 04
79 9003 15 04
IP40
Snap-In, series 709, Subm...
Snap-In IP40 male cable c...
Subminiature Connectors
male cable connector
4
Snap-In IP40
series 709
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
1
II
III
800 V
3 A
≤ 3 mΩ
159.50
70 °C
-25 °C
4.5
5 m
≥ 5 x Ø
≥ 10 x Ø
>5 million
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PA
PVC
black
CuZn (brass)
PVC
79 9005 12 05
79 9005 12 05
IP40
Snap-In, series 709, Subm...
Snap-In IP40 male cable c...
Subminiature Connectors
male cable connector
5
Snap-In IP40
series 709
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
1
II
III
800 V
3 A
≤ 3 mΩ
78.50
70 °C
-25 °C
5.0
2 m
≥ 5 x Ø
≥ 10 x Ø
14 x 0.15 mm
-5 °C
-25 °C
70 °C
PA
PVC
black
CuZn (brass)
PVC
79 9005 15 05
79 9005 15 05
IP40
Snap-In, series 709, Subm...
Snap-In IP40 male cable c...
Subminiature Connectors
male cable connector
5
Snap-In IP40
series 709
snap
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
800 V
1
II
III
800 V
3 A
≤ 3 mΩ
193.00
70 °C
-25 °C
5.0
5 m
≥ 5 x Ø
≥ 10 x Ø
14 x 0.15 mm
-5 °C
-25 °C
70 °C
PA
PVC
black
CuZn (brass)
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表