Small Flange Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor NEW
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor_new/parallel_shaft_g3_series_new/g3_sflm_new_asmtab.prj},{NB=G3K22N15-MM04TNNNB2},{OS=22},{KEY=22},{KEY1=0},{GHL=133.5},{MFC=194.0},{TL=327.5},{VT=200/200/220 50/60/60(V/Hz)},{INFO=Infotext},{MCT=0.4kW},{B=200V with Brake},{TBT=Lead wire type},{INFO1=Infotext},{CNSORDERNO=G3K22N15-MM04TNNNB2},{MS=Standard},{MT=Gearmotor NEW},{TYPE=Small Flange},{GH=GK22},{SPC=SP022C},{MR=-},{M=T040},{FC=MD-T040B},{TI=Lead wires},{PPATH=../../../../../../new_assemblys/new_g3/g3_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=PARALLEL SHAFT TYPE/SMALL FLANGE MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT.},{TC=F},{IPR=IP40},{CUR=2.1/1.8/1.8 A},{RS=1400/1680/1700 r/min},{CS=UL/CE/CCC},{MODEL=040-B2},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3K18N5-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
18
Lead wire type
G3K18N5-MM01TNNNN
G3K18N5-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
18
Lead wire type
G3K18N5-MM01TNNNB2
G3K18N5-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
18
Lead wire type
G3K18N5-MM01TNNNJ2
G3K18N5-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
18
Lead wire type
G3K18N5-MM01TWJNN
G3K18N5-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
18
Lead wire type
G3K18N5-MM01TWJNB4
G3K18N5-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
18
Lead wire type
G3K18N5-MM01TWJNJ4
G3K18N5-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
18
T-BOX
G3K18N5-MM01TNNTN
G3K18N5-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
18
T-BOX
G3K18N5-MM01TNNTB2
G3K18N5-MM01TNNTJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
18
T-BOX
G3K18N5-MM01TNNTJ2
G3K18N5-MM01TWNTN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
18
T-BOX
G3K18N5-MM01TWNTN
G3K18N5-MM01TWNTB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
18
T-BOX
G3K18N5-MM01TWNTB4
G3K18N5-MM01TWNTJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
18
T-BOX
G3K18N5-MM01TWNTJ4
G3K18N5-MM01TKNTN
220/380 60/60(V/Hz)
0.1kW
w/o Brake
1/5
18
T-BOX
G3K18N5-MM01TKNTN
G3K18N5-MM01TKNTB2
220/380 60/60(V/Hz)
0.1kW
200V with Brake
1/5
18
T-BOX
G3K18N5-MM01TKNTB2
G3K18N5-MM01TKNTB4
220/380 60/60(V/Hz)
0.1kW
400V with Brake
1/5
18
T-BOX
G3K18N5-MM01TKNTB4
G3K18N5-MM01TKNTJ2
220/380 60/60(V/Hz)
0.1kW
Manual release 200V with ...
1/5
18
T-BOX
G3K18N5-MM01TKNTJ2
G3K18N5-MM01TKNTJ4
220/380 60/60(V/Hz)
0.1kW
Manual release 400V with ...
1/5
18
T-BOX
G3K18N5-MM01TKNTJ4
G3K18N10-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
18
Lead wire type
G3K18N10-MM01TNNNN
G3K18N10-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
18
Lead wire type
G3K18N10-MM01TNNNB2
G3K18N10-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/10
18
Lead wire type
G3K18N10-MM01TNNNJ2
G3K18N10-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/10
18
Lead wire type
G3K18N10-MM01TWJNN
G3K18N10-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/10
18
Lead wire type
G3K18N10-MM01TWJNB4
G3K18N10-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/10
18
Lead wire type
G3K18N10-MM01TWJNJ4
G3K18N10-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
18
T-BOX
G3K18N10-MM01TNNTN
G3K18N10-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
18
T-BOX
G3K18N10-MM01TNNTB2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表