目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
SLS
Rigon
Accessories
Accessories progressive
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k4/sls_asmtab.prj},{NB=SLS 62X200},{COD=SLS 62X200},{T=0.620},{W=2.000},{A=0.870},{B=0.870},{C=0.33},{D=0.680},{H=1.74},{X=0.19},{Z=0.04},{S1=0.43},{S2=0.37},{S3=0.37},{SHCS=1/4-20 x 3/4},{R=0.41},{R1=0.28},{R2=0.28},{PPATH=sls_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
ⁿ/ₐ
T
[Inch]
W
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
H
[Inch]
X
[Inch]
Z
[Inch]
S1
[Inch]
S2
[Inch]
S3
[Inch]
SHCS
ⁿ/ₐ
SLS 62X150
SLS 62X150
0.620
1.500
0.870
0.870
0.33
0.500
1.74
0.19
0.02
0.43
0.28
0.28
1/4-20 x 3/4
SLS 62X200
SLS 62X200
0.620
2.000
0.870
0.870
0.33
0.680
1.74
0.19
0.04
0.43
0.37
0.37
1/4-20 x 3/4
SLS 75X300
SLS 75X300
0.745
3.000
1.360
1.360
0.57
1.000
2.73
0.38
0.04
0.68
0.68
0.37
3/8-16 x 1
SLS 75X400
SLS 75X400
0.745
4.000
1.870
1.870
0.79
1.375
3.74
0.50
0.04
0.87
0.87
0.62
3/8-16 x 1
SLS 112X500
SLS 112X500
1.120
5.000
1.870
1.870
0.79
1.750
3.74
0.50
0.04
0.87
0.87
0.75
1/2-13 x 1-1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BLBM
Rigon
06.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表