目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SLH - Horizontal toggle clamp - For a secure hold by pressure - Simplified view
HPC
Mechanical drive components
Fastening systems
Clamps
Powered by
CAD模型選擇
{hpc/v1/fastening/clamps/slh.prj},{NB=hpc_SLH-00751},{REF=SLH-0075},{POS=1},{AOB1=90},{AOP1=75},{FM=80},{F1=750},{F3=320},{A=13.5},{A1=25},{A2=5.7},{B=16.8},{B1=27},{B2=16},{B4=0},{C=19},{C1=9.5},{D=5.2},{H=38},{L=108},{L1=24.5},{M=M 5 x 35},{BESTBW=05880-02},{REP=Représentation simplifiée},{INFO=INFO},{NDM=5.000},{KDM=4.019},{L2=35},{TYP=2},{XA=4.0},{XB=43.0},{XC=6.0},{B3=4},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
AOB1
Opening angle of securing arm
[°]
AOP1
Opening angle of handle
[°]
FM
Manual force
[N]
F1
Manual force F1
[N]
F3
Locking force F3
[N]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B4
[mm]
C
[mm]
C1
[mm]
D
[mm]
H
[mm]
L
[mm]
L1
[mm]
M
[mm]
REP
View
ⁿ/ₐ
HPC - SLH-0075
SLH-0075
90
75
80
750
320
13.5
25
5.7
16.8
27
16
0
19
9.5
5.2
38
108
24.5
M 5 x 35
Simplified view
HPC - SLH-0150
SLH-0150
90
80
140
1500
650
26.0
38
6.0
28.0
40
20
22
25
14.0
5.5
53
155
38.0
M 6 x 50
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表