您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-YCPFGS, SH-YCPFGS, SHD-YCPFGS - Precision Cleaning Hydraulic / Pneumatic Couplings - PT Threaded/PF Tapped - Straight/Threaded
Misumi
FA工厂自动化
33_钢管/接头/软钢管/阀/食品级清洁钢管
Powered by
CAD模型選擇
{misumi/metric/33_pipe_fittings/sl_ycpfgs_asmtab.prj},{NB=SL-YCPFGS11F},{MAT=304 Stainless Steel},{CO=SL},{NP=20.6 MPa approximately 210 kgf/cm2 or Less},{NO=11F},{T=1/8},{F=1/8},{L=31},{LL1=10},{LL2=6},{B=14},{T1NDM=9.98580},{T2NDM=9.98580},{PPATH=sl_ycpfgs/sl_ycpfgs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
零件No.
ⁿ/ₐ
NO
No.
ⁿ/ₐ
T
T R(PT)
ⁿ/ₐ
F
F G(PF)
ⁿ/ₐ
L
[mm]
LL1
l1
[mm]
LL2
l2
[mm]
B
[mm]
SL-YCPFGS11F
SL-YCPFGS11F
11F
1/8
1/8
31
10
6
14
SL-YCPFGS22F
SL-YCPFGS22F
22F
1/4
1/4
38
13
8
19
SL-YCPFGS33F
SL-YCPFGS33F
33F
3/8
3/8
42
15
8
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCHELL WC-Betätigungsplatte - MONTUS FIELD E
SCHELL
19.04.2024
MFP-646 - Compression Fitting Bulkhead Connector
Reid Supply
21.07.2021
GE-NPT EO - Male Stud connector
Parker
31.05.2022
MFP-600 - Compression Fitting Tees
Reid Supply
21.07.2021
I.UMS - Cutting MALE STRAIGHT UNIONS Stainless steel 316TI
FG INOX
16.02.2017
C-GE-M - Straight male stud couplings with seal-edge
Conexa
04.11.2013
EGE-M-ED EO - Swivel connector
Parker
11.09.2023
C-GE-R - Straight male stud fitting Form B
Conexa
04.11.2013
C-GE-M-WD - Straight male stud fitting Form E with soft seal
Conexa
08.04.2021
GE-R EO - Male Stud connector
Parker
31.05.2022
Unterputz-Dusche - LINUS D-SC-T
SCHELL
19.04.2024
302004 - BRAZE ON BANJO - BPS BOLT
FOR Fittings
06.05.2024
AV474A - Hand dryer with safety thermostat
INDA
05.04.2024
702380 - STRAIGHT CONNECTOR METRIC PARALLEL ISO 9974-1 PORT - MALE DIN L
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表