SKF-7104 - Ball Transfers - Hevi-Load
Essentra Components
Material Handling
Rollers & Bumpers
Ball Transfers
Ball Transfers - Hevi-Load
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q03000000/l3_q03010000/p140420/skf-7104.prj},{NB=SKF-7104},{PN=SKF-7104},{AMERSID=1080498},{APACID=-},{EMEAID=-},{STYLE=D},{BALLDIAMETER=0.500},{Y=0.440},{W=0.440},{D=0.940},{L=0.130},{E=0.140},{F=1.750},{C=1.370},{LOADCAPACITY=75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
BALLDIAMETER
Ball Diameter
[Inch]
Y
Y Overall Height
[Inch]
W
W Body Diameter
[Inch]
D
D Body Diameter
[Inch]
L
L Flange Thickness
[Inch]
E
E Hole Size
[Inch]
F
F Flange Diameter or Length
[Inch]
C
C Hole Spacing
[Inch]
LOADCAPACITY
Load Capacity
ⁿ/ₐ
SKF-7104
SKF-7104
1080498
-
-
D
0.500
0.440
0.440
0.940
0.130
0.140
1.750
1.370
75
SKF-7152
SKF-7152
1080505
-
-
D
1.500
1.000
1.410
2.380
0.500
0.280
3.000
2.280
2204
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表