目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-7103 - Ball Transfers - Hevi-Load
Reid Supply
Material Handling
Roller Systems
Ball Transfers
Powered by
CAD模型選擇
{reidsupply/l1_q00000000/l2_q03000000/l3_q03010000/skf-7103.prj},{NB=SKF-7103},{PN=SKF-7103},{AMERSID=1080497},{APACID=-},{EMEAID=-},{STYLE=C},{BALLDIAMETER=0.500},{Y=0.890},{W=0.750},{D=0.940},{L=0.130},{E=0.140},{F=1.750},{C=1.370},{LOADCAPACITY=75},{CONFIGURATIONSKF=SKF-7103},{CONF=Default},{STATESKF71031=R},{STATESKF71221=S},{URL=https://www.reidsupply.com/en-us/p/ball-transfers/skf-7103}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
BALLDIAMETER
Ball Diameter
[Inch]
Y
Y Overall Height
[Inch]
W
W Body Height
[Inch]
D
D Body Diameter
[Inch]
L
L Flange Thickness
[Inch]
E
E Hole Diameter
[Inch]
F
F Flange Diameter or Length
[Inch]
C
C Hole Spacing
[Inch]
LOADCAPACITY
Load Capacity
ⁿ/ₐ
SKF-7103
SKF-7103
1080497
-
-
C
0.500
0.890
0.750
0.940
0.130
0.140
1.750
1.370
75
SKF-7122
SKF-7122
1080501
-
-
C
1.000
1.630
1.410
1.750
0.190
0.220
2.250
1.750
300
SKF-7123
SKF-7123
1080502
-
-
C
1.000
1.790
1.540
2.000
0.250
0.280
3.000
2.280
700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表