目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Shelves
igus
E-Ketten®
System E4/light Energy Chains
Series 14040
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_14040/einzelteile/zwischenboden_e4_light_s14040.prj},{NB=421.62},{ARTNR=421.62},{INFO=INFO},{BEZ=Zwischenboden},{X=62},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
X
Width
[mm]
421.18
421.18
Shelves
18
421.23
421.23
Shelves
23
421.25
421.25
Shelves
25
421.28
421.28
Shelves
28
421.33
421.33
Shelves
33
421.43
421.43
Shelves
43
421.50
421.50
Shelves
50
421.62
421.62
Shelves
62
421.75
421.75
Shelves
75
421.88
421.88
Shelves
88
421.100
421.100
Shelves
100
421.125
421.125
Shelves
125
421.150
421.150
Shelves
150
421.175
421.175
Shelves
175
421.187
421.187
Shelves
187
421.200
421.200
Shelves
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表