SFS - Socket Head Cap Screw with Flange
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
Standard Screw
Powered by
CAD模型選擇
{nbk/e_nedzi_com/standard_screw/sfs.prj},{NB=SFS-M8-40},{CN=SFS-M8-40},{M=M8},{L=40},{D1=17.0},{D2=13},{L1=8},{L2=22},{B=6},{T=4},{T1=1.6},{VER=2.000},{L2X=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
L1
Length L1
[mm]
L2
Length L2
ⁿ/ₐ
B
Width B
[mm]
T
Dimension t
[mm]
T1
Dimension t1
[mm]
SFS-M6-10
SFS-M6-10
M6
10
12.5
10
6
FULL
5
3
1.6
SFS-M6-12
SFS-M6-12
M6
12
12.5
10
6
FULL
5
3
1.6
SFS-M6-16
SFS-M6-16
M6
16
12.5
10
6
FULL
5
3
1.6
SFS-M6-20
SFS-M6-20
M6
20
12.5
10
6
FULL
5
3
1.6
SFS-M6-25
SFS-M6-25
M6
25
12.5
10
6
FULL
5
3
1.6
SFS-M6-30
SFS-M6-30
M6
30
12.5
10
6
18
5
3
1.6
SFS-M6-35
SFS-M6-35
M6
35
12.5
10
6
18
5
3
1.6
SFS-M6-40
SFS-M6-40
M6
40
12.5
10
6
18
5
3
1.6
SFS-M8-12
SFS-M8-12
M8
12
17.0
13
8
FULL
6
4
1.6
SFS-M8-16
SFS-M8-16
M8
16
17.0
13
8
FULL
6
4
1.6
SFS-M8-20
SFS-M8-20
M8
20
17.0
13
8
FULL
6
4
1.6
SFS-M8-25
SFS-M8-25
M8
25
17.0
13
8
FULL
6
4
1.6
SFS-M8-35
SFS-M8-35
M8
35
17.0
13
8
22
6
4
1.6
SFS-M8-40
SFS-M8-40
M8
40
17.0
13
8
22
6
4
1.6
SFS-M8-45
SFS-M8-45
M8
45
17.0
13
8
22
6
4
1.6
SFS-M10-16
SFS-M10-16
M10
16
21.0
16
10
FULL
8
5
2.0
SFS-M10-25
SFS-M10-25
M10
25
21.0
16
10
FULL
8
5
2.0
SFS-M10-30
SFS-M10-30
M10
30
21.0
16
10
FULL
8
5
2.0
SFS-M10-35
SFS-M10-35
M10
35
21.0
16
10
FULL
8
5
2.0
SFS-M10-40
SFS-M10-40
M10
40
21.0
16
10
26
8
5
2.0
SFS-M10-45
SFS-M10-45
M10
45
21.0
16
10
26
8
5
2.0
SFS-M10-50
SFS-M10-50
M10
50
21.0
16
10
26
8
5
2.0
SFS-M12-25
SFS-M12-25
M12
25
24.0
18
12
FULL
10
6
2.5
SFS-M12-30
SFS-M12-30
M12
30
24.0
18
12
FULL
10
6
2.5
SFS-M12-35
SFS-M12-35
M12
35
24.0
18
12
FULL
10
6
2.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表