SFH-TZB - Hex Head Bolt with Flange
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
Standard Screw
Powered by
CAD模型選擇
{nbk/e_nedzi_com/standard_screw/sfh_tzp.prj},{NB=SFH-M10-20-TZB},{CN=SFH-M10-20-TZB},{M=M10},{L=20},{D1=21.0},{L1=10.0},{B=14},{T=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Dimension t
[mm]
SFH-M8-16-TZB
SFH-M8-16-TZB
M8
16
17.5
8.0
12
1.0
SFH-M8-20-TZB
SFH-M8-20-TZB
M8
20
17.5
8.0
12
1.0
SFH-M8-25-TZB
SFH-M8-25-TZB
M8
25
17.5
8.0
12
1.0
SFH-M8-30-TZB
SFH-M8-30-TZB
M8
30
17.5
8.0
12
1.0
SFH-M8-35-TZB
SFH-M8-35-TZB
M8
35
17.5
8.0
12
1.0
SFH-M10-20-TZB
SFH-M10-20-TZB
M10
20
21.0
10.0
14
1.2
SFH-M10-25-TZB
SFH-M10-25-TZB
M10
25
21.0
10.0
14
1.2
SFH-M10-30-TZB
SFH-M10-30-TZB
M10
30
21.0
10.0
14
1.2
SFH-M10-35-TZB
SFH-M10-35-TZB
M10
35
21.0
10.0
14
1.2
SFH-M12-25-TZB
SFH-M12-25-TZB
M12
25
25.0
11.5
17
1.4
SFH-M12-30-TZB
SFH-M12-30-TZB
M12
30
25.0
11.5
17
1.4
SFH-M12-35-TZB
SFH-M12-35-TZB
M12
35
25.0
11.5
17
1.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表