目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SFC. - Breather cap with sealing closure
Elesa+Ganter
液压系统附件
SFC.
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/sfc/sfc.prj},{NB=Breather cap with sealing closure SFC.30-3/8+F},{PARTNUMBER=52801},{DESCRIPTION=SFC.30-3/8+F},{DIM01=G 3/8},{DIM02=30},{DIM03=33},{DIM04=3},{DIM05=9},{DIM06=9},{DIM07=5},{DIM08=8},{WEIGHT=18},{NDM=16.662},{KDM=14.950},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
s
[mm]
WEIGHT
重量
[g]
Breather cap with sealing...
52801
SFC.30-3/8+F
G 3/8
30
33
3
9
9
5
8
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表