目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - "SIGMA ELASTIC" rubber wheels, aluminium centre, fixed bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
72AL - SIGMA ELASTIC RUBBER WHEELS, ALUMINIUM CENTRE
SIGMA ELASTIC rubber wheels, aluminium centre, medium-heavy duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/series72_al/72p/sf_p_asmtab.prj},{NB=728514},{BR=2},{COD=728514},{D=160},{F=50},{H=205},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=300},{LC1=240},{DD=20},{W=2.08},{COD1=727610},{COD2=728514},{COD3=727204},{L=85},{DFA=12},{INFO=Technical description},{VER=1},{PPATH=p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
EE
Hole width
[mm]
LC
Load capacity - 4 km/h
[daN]
LC1
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
728512
728512
100
40
138
9
180
140
0.81
728523
728523
125
50
170
11
230
180
1.66
728514
728514
160
50
205
11
300
240
2.08
728515
728515
180
50
228
11
350
280
2.39
728516
728516
200
50
250
11
500
400
3.00
728518
728518
250
50
298
11
500
400
3.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表