目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EE MHD - "TR-ROLL" polyurethane wheels, aluminium centre, fixed bracket type "EE MHD"
Tellurerota
Industrial - Heavy duty and mechanical handling
62AL -TR-ROLL POLYURETHANE WHEELS
TR-Roll polyurethane wheels, electro-welded (EE) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62_al/62ee_mhd/sf_ee_mhd_asmtab.prj},{NB=628403},{BR=2},{COD=628403},{D=125},{F=40},{H=182},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=51},{O=157},{LC=350},{LC1=350},{W=2.73},{DD=20.0},{VER=1},{DFA=12},{PPATH=srp_ee_mhd_asmtpl.prj},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
628402
628402
100
40
170
135x110
105x80
11
51
300
300
2.40
628403
628403
125
40
182
135x110
105x80
11
51
350
350
2.73
628414
628414
160
50
215
135x110
105x80
11
60
550
550
3.26
628405
628405
180
50
242
135x110
105x80
11
70
600
600
3.64
628406
628406
200
50
252
135x110
105x80
11
70
700
700
3.99
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表