Set Screw Insert Metal Flinger Metric Bore - SC Bearing Insert -Metric
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/ins_sc_ff_m.prj},{NB=052622},{SERIES=207},{SS=35},{PN=052622},{DESCRIPTION=INS-SC-35M-FF},{A=43.4},{C=19.1},{D=72},{J=5.1},{L=46.7},{N=M8 x 1.25},{NDM=8.000},{KDM=7.459},{W=17.0},{Y=26.4},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Setscrews
ⁿ/ₐ
W
[mm]
Y
[mm]
050524
204
20
050524
INS-SC-20M-FF
31.2
14.7
47
3.8
28.4
M6 x 1
12.7
18.5
052620
205
25
052620
INS-SC-25M-FF
34.0
15.0
52
4.1
33.5
M6 x 1
14.2
19.8
052621
206
30
052621
INS-SC-30M-FF
38.6
17.5
62
4.1
39.9
M8 x 1.25
14.7
23.9
052622
207
35
052622
INS-SC-35M-FF
43.4
19.1
72
5.1
46.7
M8 x 1.25
17.0
26.4
052623
208
40
052623
INS-SC-40M-FF
49.3
22.1
80
5.6
52.1
M8 x 1.25
19.1
30.2
064877
209
45
064877
INS-SC-45M-FF
49.3
22.1
85
6.4
56.4
M8 x 1.25
19.1
30.2
INS-SC-50M-FF
210
50
INS-SC-50M-FF
INS-SC-50M-FF
49.3
22.1
90
6.4
61.7
M10 x 1.5
19.1
30.2
INS-SC-70M-FF
214
70
INS-SC-70M-FF
INS-SC-70M-FF
56.8
28.0
125
6.7
84.1
M8 x 1.25
20.2
36.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表